Cluster Commands: Color Control#

This group describes the CLI commands for the Color Control cluster. Listed below is a description of the cluster: Attributes and commands for controlling the color properties of a color-capable light.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVETOHUE

zcl color-control movetohue [hue:1] [direction:1] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVEHUE

zcl color-control movehue [moveMode:1] [rate:1] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_STEPHUE

zcl color-control stephue [stepMode:1] [stepSize:1] [transitionTime:1] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVETOSAT

zcl color-control movetosat [saturation:1] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVESAT

zcl color-control movesat [moveMode:1] [rate:1] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_STEPSAT

zcl color-control stepsat [stepMode:1] [stepSize:1] [transitionTime:1] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVETOHUEANDSAT

zcl color-control movetohueandsat [hue:1] [saturation:1] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVETOCOLOR

zcl color-control movetocolor [colorX:2] [colorY:2] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVECOLOR

zcl color-control movecolor [rateX:2] [rateY:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_STEPCOLOR

zcl color-control stepcolor [stepX:2] [stepY:2] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVETOCOLORTEMP

zcl color-control movetocolortemp [colorTemperature:2] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_EMOVETOHUE

zcl color-control emovetohue [enhancedHue:2] [direction:1] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_EMOVEHUE

zcl color-control emovehue [moveMode:1] [rate:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_ESTEPHUE

zcl color-control estephue [stepMode:1] [stepSize:2] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_EMOVETOHUEANDSAT

zcl color-control emovetohueandsat [enhancedHue:2] [saturation:1] [transitionTime:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_LOOP

zcl color-control loop [updateFlags:1] [action:1] [direction:1] [time:2] [startHue:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_STOPMOVESTEP

zcl color-control stopmovestep [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_MOVECOLORTEMP

zcl color-control movecolortemp [moveMode:1] [rate:2] [colorTemperatureMinimum:2] [colorTemperatureMaximum:2] [optionsMask:1] [optionsOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_COLOR_CONTROL_STEPCOLORTEMP

zcl color-control stepcolortemp [stepMode:1] [stepSize:2] [transitionTime:2] [colorTemperatureMinimum:2] [colorTemperatureMaximum:2] [optionsMask:1] [optionsOverride:1]