Cluster Commands: Device Management#

This group describes the CLI commands for the Device Management cluster. Listed below is a description of the cluster: This cluster provides attributes and commands to support device-cognisant application layer protocols.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_GET_CHG_OF_TENANCY

zcl dm get-chg-of-tenancy

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_GET_CHG_OF_SUPPLIER

zcl dm get-chg-of-supplier

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_REQ_NEW_PASS

zcl dm req-new-pass [passwordType:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_GET_SITE_ID

zcl dm get-site-id

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_RPT_EVENT_CONFIG

zcl dm rpt-event-config [commandIndex:1] [totalCommands:1] [eventConfigurationPayload:3]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_GET_CIN

zcl dm get-cin

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_PUB_CHG_OF_SUPPLIER

zcl dm pub-chg-of-supplier [currentProviderId:4] [issuerEventId:4] [tariffType:1] [proposedProviderId:4] [providerChangeImplementationTime:4] [providerChangeControl:4] [proposedProviderName:-1] [proposedProviderContactDetails:-1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_REQ_NEW_PASS_RESP

zcl dm req-new-pass-resp [issuerEventId:4] [implementationDateTime:4] [durationInMinutes:2] [passwordType:1] [password:-1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_SET_EVENT_CONFIG

zcl dm set-event-config [issuerEventId:4] [startDateTime:4] [eventConfiguration:1] [configurationControl:1] [eventConfigurationPayload:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEVICE_MANAGEMENT_GET_EVENT_CONFIG

zcl dm get-event-config [eventId:2]