Cluster Commands: Prepayment#

This group describes the CLI commands for the Prepayment cluster. Listed below is a description of the cluster: The Prepayment Cluster provides the facility to pass messages relating to prepayment between devices on the HAN.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_SEL_AV_EM_CRED

zcl prepayment sel-av-em-cred [commandIssueDateTime:4] [originatingDevice:1] [siteId:-1] [meterSerialNumber:-1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_CHG_DEBT

zcl prepayment chg-debt [issuerEventId:4] [debtLabel:-1] [debtAmount:4] [debtRecoveryMethod:1] [debtAmountType:1] [debtRecoveryStartTime:4] [debtRecoveryCollectionTime:2] [debtRecoveryFrequency:1] [debtRecoveryAmount:4] [debtRecoveryBalancePercentage:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_EM_CRED_SETUP

zcl prepayment em-cred-setup [issuerEventId:4] [startTime:4] [emergencyCreditLimit:4] [emergencyCreditThreshold:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_CONS_TOP_UP

zcl prepayment cons-top-up [originatingDevice:1] [topUpCode:-1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_CRED_ADJ

zcl prepayment cred-adj [issuerEventId:4] [startTime:4] [creditAdjustmentType:1] [creditAdjustmentValue:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_CHG_PMT_MODE

zcl prepayment chg-pmt-mode [providerId:4] [issuerEventId:4] [implementationDateTime:4] [proposedPaymentControlConfiguration:2] [cutOffValue:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_GET_PP_SS

zcl prepayment get-pp-ss [earliestStartTime:4] [latestEndTime:4] [snapshotOffset:1] [snapshotCause:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_GET_TOP_UP_LOG

zcl prepayment get-top-up-log [latestEndTime:4] [numberOfRecords:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_SET_LOW_CRED_WNG_LVL

zcl prepayment set-low-cred-wng-lvl [lowCreditWarningLevel:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_GET_DEBT_REPMT_LOG

zcl prepayment get-debt-repmt-log [latestEndTime:4] [numberOfDebts:1] [debtType:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_SET_MAX_CRED_LMT

zcl prepayment set-max-cred-lmt [providerId:4] [issuerEventId:4] [implementationDateTime:4] [maximumCreditLevel:4] [maximumCreditPerTopUp:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_SET_OA_DEBT_CAP

zcl prepayment set-oa-debt-cap [providerId:4] [issuerEventId:4] [implementationDateTime:4] [overallDebtCap:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_PUB_PREP_SS

zcl prepayment pub-prep-ss [snapshotId:4] [snapshotTime:4] [totalSnapshotsFound:1] [commandIndex:1] [totalNumberOfCommands:1] [snapshotCause:4] [snapshotPayloadType:1] [snapshotPayload:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_CHG_PMT_MODE_RESP

zcl prepayment chg-pmt-mode-resp [friendlyCredit:1] [friendlyCreditCalendarId:4] [emergencyCreditLimit:4] [emergencyCreditThreshold:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_CONS_TOP_UP_RESP

zcl prepayment cons-top-up-resp [resultType:1] [topUpValue:4] [sourceOfTopUp:1] [creditRemaining:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_PUB_TOP_UP_LOG

zcl prepayment pub-top-up-log [commandIndex:1] [totalNumberOfCommands:1] [topUpPayload:7]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PREPAYMENT_PUB_DEBT_LOG

zcl prepayment pub-debt-log [commandIndex:1] [totalNumberOfCommands:1] [debtPayload:13]