Cluster Commands: Scenes#

This group describes the CLI commands for the Scenes cluster. Listed below is a description of the cluster: Attributes and commands for scene configuration and manipulation.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_ADD

zcl scenes add [groupId:2] [sceneId:1] [transitionTime:2] [sceneName:-1] [extensionFieldSets:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_VIEW

zcl scenes view [groupId:2] [sceneId:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_REMOVE

zcl scenes remove [groupId:2] [sceneId:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_RMALL

zcl scenes rmall [groupId:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_STORE

zcl scenes store [groupId:2] [sceneId:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_RECALL

zcl scenes recall [groupId:2] [sceneId:1] [transitionTime:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_GET

zcl scenes get [groupId:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_EADD

zcl scenes eadd [groupId:2] [sceneId:1] [transitionTime:2] [sceneName:-1] [extensionFieldSets:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_EVIEW

zcl scenes eview [groupId:2] [sceneId:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_COPY

zcl scenes copy [mode:1] [groupIdFrom:2] [sceneIdFrom:1] [groupIdTo:2] [sceneIdTo:1]