Modules#
EmberAfGreenPowerClientCommissioningState
EmberAfGreenPowerDuplicateFilter
Green Power Client#
API and Callbacks for the Green Power Cluster Client Component.
A component implementing the client-side functionality of the Green Power cluster.
API#
void
Clear the proxy table.
Enumerations#
enum
EMBER_GP_GPD_MAC_SEQ_NUM_CAP_SEQUENTIAL = 0x00
EMBER_GP_GPD_MAC_SEQ_NUM_CAP_RANDOM = 0x01
}
enum
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_COMMISSIONING_WINDOW_EXP = 0x1
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_FIRST_PAIRING_SUCCESS = 0x2
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_GP_PROXY_COMMISSIONING_MODE_EXIT = 0x4
EMBER_AF_GPC_COMMISSIONING_EXIT_MODE_MAX = 0xFF
}
API Documentation#
emberAfPluginGreenPowerClientClearProxyTable#
void emberAfPluginGreenPowerClientClearProxyTable (void )
Clear the proxy table.
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
This function clears the proxy table.
Enumeration Documentation#
EmberGpGpdMacSeqNumCap#
EmberGpGpdMacSeqNumCap
| Enumerator | |
|---|---|
| EMBER_GP_GPD_MAC_SEQ_NUM_CAP_SEQUENTIAL | |
| EMBER_GP_GPD_MAC_SEQ_NUM_CAP_RANDOM | |
EmberAfGreenPowerClientCommissioningExitMode#
EmberAfGreenPowerClientCommissioningExitMode
| Enumerator | |
|---|---|
| EMBER_AF_GPC_COMMISSIONING_EXIT_ON_COMMISSIONING_WINDOW_EXP | |
| EMBER_AF_GPC_COMMISSIONING_EXIT_ON_FIRST_PAIRING_SUCCESS | |
| EMBER_AF_GPC_COMMISSIONING_EXIT_ON_GP_PROXY_COMMISSIONING_MODE_EXIT | |
| EMBER_AF_GPC_COMMISSIONING_EXIT_MODE_MAX | |