Multirail Demo#
Callbacks for Multirail Demo Component.
Callbacks#
void
sl_zigbee_af_multirail_demo_rail_event_cb(RAIL_Handle_t handle, RAIL_Events_t events)
A callback called whenever a secondary instance RAIL event occurs.
void
A callback called to initialize the green power TX queue.
Callbacks Documentation#
sl_zigbee_af_multirail_demo_rail_event_cb#
void sl_zigbee_af_multirail_demo_rail_event_cb (RAIL_Handle_t handle, RAIL_Events_t events)
A callback called whenever a secondary instance RAIL event occurs.
Parameters
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| RAIL_Handle_t | [in] | handle | A handle for a RAIL instance.  | 
| RAIL_Events_t | [in] | events | A bit mask of RAIL events (full list in rail_types.h)  | 
sl_zigbee_multirail_gp_tx_queue_init#
void sl_zigbee_multirail_gp_tx_queue_init (void )
A callback called to initialize the green power TX queue.
Parameters
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| void | N/A |