Cluster Commands: Groups#
This group describes the CLI commands for the Groups cluster. Listed below is a description of the cluster:
Attributes and commands for group configuration and manipulation.
Macros#
zcl groups add [groupId:2] [groupName:-1]
zcl groups view [groupId:2]
zcl groups get [groupCount:1] [groupList:2]
zcl groups remove [groupId:2]
zcl groups rmall
zcl groups add-if-id [groupId:2] [groupName:-1]
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD
zcl groups add [groupId:2] [groupName:-1]
Command description for AddGroup
groupId - INT16U
groupName - CHAR_STRING
EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW
zcl groups view [groupId:2]
Command description for ViewGroup
groupId - INT16U
EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET
zcl groups get [groupCount:1] [groupList:2]
Command description for GetGroupMembership
groupCount - INT8U
groupList - INT16U
EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE
zcl groups remove [groupId:2]
Command description for RemoveGroup
groupId - INT16U
EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL
zcl groups rmall
Command description for RemoveAllGroups
EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID
zcl groups add-if-id [groupId:2] [groupName:-1]
Command description for AddGroupIfIdentifying
groupId - INT16U
groupName - CHAR_STRING