Cluster Commands: Simple Metering#

This group describes the CLI commands for the Simple Metering cluster. Listed below is a description of the cluster:

The Metering Cluster provides a mechanism to retrieve usage information from Electric, Gas, Water, and potentially Thermal metering devices.

Macros#

#define

zcl metering sch-snapshot-resp [issuerEventId:4] [snapshotResponsePayload:2]

#define

zcl metering take-snapshot-resp [snapshotId:4] [snapshotConfirmation:1]

#define

zcl metering pub-ss [snapshotId:4] [snapshotTime:4] [totalSnapshotsFound:1] [commandIndex:1] [totalCommands:1] [snapshotCause:4] [snapshotPayloadType:1] [snapshotPayload:1]

#define

zcl metering cfg-mirror [issuerEventId:4] [reportingInterval:3] [mirrorNotificationReporting:1] [notificationScheme:1]

#define

zcl metering cfg-nft-scheme [issuerEventId:4] [notificationScheme:1] [notificationFlagOrder:4]

#define

zcl metering cfg-nft-flags [issuerEventId:4] [notificationScheme:1] [notificationFlagAttributeId:2] [clusterId:2] [manufacturerCode:2] [numberOfCommands:1] [commandIds:1]

#define

zcl metering get-ntfy-msg [notificationScheme:1] [notificationFlagAttributeId:2] [notificationFlagsN:4]

#define

zcl metering sup-stat-rsp [providerId:4] [issuerEventId:4] [implementationDateTime:4] [supplyStatus:1]

#define

zcl metering start-samp-rsp [sampleId:2]

#define

zcl metering get-profile [intervalChannel:1] [endTime:4] [numberOfPeriods:1]

#define

zcl metering mirror-removed [endpointId:2]

#define

zcl metering req-fast-poll-mode [fastPollUpdatePeriod:1] [duration:1]

#define

zcl metering sch-snapshot [issuerEventId:4] [commandIndex:1] [commandCount:1] [snapshotSchedulePayload:13]

#define

zcl metering take-snapshot [snapshotCause:4]

#define

zcl metering get-snapshot [earliestStartTime:4] [latestEndTime:4] [snapshotOffset:1] [snapshotCause:4]

#define

zcl metering start-sampling [issuerEventId:4] [startSamplingTime:4] [sampleType:1] [sampleRequestInterval:2] [maxNumberOfSamples:2]

#define

zcl metering get-sampled-data [sampleId:2] [earliestSampleTime:4] [sampleType:1] [numberOfSamples:2]

#define

zcl metering rst-load-limit-ctr [providerId:4] [issuerEventId:4]

#define

zcl metering chg-supply [providerId:4] [issuerEventId:4] [requestDateTime:4] [implementationDateTime:4] [proposedSupplyStatus:1] [supplyControlBits:1]

#define

zcl metering local-chg-supply [proposedSupplyStatus:1]

#define

zcl metering set-supply-status [issuerEventId:4] [supplyTamperState:1] [supplyDepletionState:1] [supplyUncontrolledFlowState:1] [loadLimitSupplyState:1]

#define

zcl metering set-uncntrl-flow-threshold [providerId:4] [issuerEventId:4] [uncontrolledFlowThreshold:2] [unitOfMeasure:1] [multiplier:2] [divisor:2] [stabilisationPeriod:1] [measurementPeriod:2]

Macro Definition Documentation#

EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQUEST_MIRROR#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQUEST_MIRROR

zcl metering request-mirror

  • This command is used to request the ESI to mirror Metering Device data.


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REMOVE_MIRROR#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REMOVE_MIRROR

zcl metering remove-mirror

  • This command is used to request the ESI to remove its mirror of Metering Device data.


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT_RESP#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT_RESP

zcl metering sch-snapshot-resp [issuerEventId:4] [snapshotResponsePayload:2]

  • This command is generated in response to a ScheduleSnapshot command, and is sent to confirm whether the requested snapshot schedule has been set up.

    • issuerEventId - INT32U

    • snapshotResponsePayload - struct sl_zigbee_zcl_snapshot_response_payload_t


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT_RESP#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT_RESP

zcl metering take-snapshot-resp [snapshotId:4] [snapshotConfirmation:1]

  • This command is generated in response to a TakeSnapshot command, and is sent to confirm whether the requested snapshot has been accepted and successfully taken.


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_PUB_SS#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_PUB_SS

zcl metering pub-ss [snapshotId:4] [snapshotTime:4] [totalSnapshotsFound:1] [commandIndex:1] [totalCommands:1] [snapshotCause:4] [snapshotPayloadType:1] [snapshotPayload:1]

  • This command is generated in response to a GetSnapshot command. It is used to return a single snapshot to the client.

    • snapshotId - INT32U

    • snapshotTime - UTC_TIME

    • totalSnapshotsFound - INT8U

    • commandIndex - INT8U

    • totalCommands - INT8U

    • snapshotCause - SnapshotCause [BITMAP32]

    • snapshotPayloadType - SnapshotPayloadType [ENUM8]

    • snapshotPayload - INT8U See Also


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_MIRROR#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_MIRROR

zcl metering cfg-mirror [issuerEventId:4] [reportingInterval:3] [mirrorNotificationReporting:1] [notificationScheme:1]

  • ConfigureMirror is sent to the mirror once the mirror has been created. The command deals with the operational configuration of the Mirror.

    • issuerEventId - INT32U

    • reportingInterval - INT24U

    • mirrorNotificationReporting - BOOLEAN

    • notificationScheme - INT8U


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_SCHEME#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_SCHEME

zcl metering cfg-nft-scheme [issuerEventId:4] [notificationScheme:1] [notificationFlagOrder:4]

  • The ConfigureNotificationScheme is sent to the mirror once the mirror has been created. The command deals with the operational configuration of the Mirror and the device that reports to the mirror. No default schemes are allowed to be overwritten.

    • issuerEventId - INT32U

    • notificationScheme - INT8U

    • notificationFlagOrder - BITMAP32


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_FLAGS#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_FLAGS

zcl metering cfg-nft-flags [issuerEventId:4] [notificationScheme:1] [notificationFlagAttributeId:2] [clusterId:2] [manufacturerCode:2] [numberOfCommands:1] [commandIds:1]

  • The ConfigureNotificationFlags command is used to set the commands relating to the bit value for each NotificationFlags attribute that the scheme is proposing to use.

    • issuerEventId - INT32U

    • notificationScheme - INT8U

    • notificationFlagAttributeId - INT16U

    • clusterId - INT16U

    • manufacturerCode - INT16U

    • numberOfCommands - INT8U

    • commandIds - INT8U


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_NTFY_MSG#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_NTFY_MSG

zcl metering get-ntfy-msg [notificationScheme:1] [notificationFlagAttributeId:2] [notificationFlagsN:4]

  • The GetNotifiedMessage command is used only when a BOMD is being mirrored. This command provides a method for the BOMD to notify the Mirror message queue that it wants to receive commands that the Mirror has queued. The Notification flags set within the command shall inform the mirror of the commands that the BOMD is requesting.

    • notificationScheme - INT8U

    • notificationFlagAttributeId - INT16U

    • notificationFlagsN - BITMAP32


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SUP_STAT_RSP#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SUP_STAT_RSP

zcl metering sup-stat-rsp [providerId:4] [issuerEventId:4] [implementationDateTime:4] [supplyStatus:1]

  • This command is transmitted by a Metering Device in response to a ChangeSupply command.


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMP_RSP#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMP_RSP

zcl metering start-samp-rsp [sampleId:2]

  • This command is transmitted by a Metering Device in response to a StartSampling command.

    • sampleId - INT16U


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_PROFILE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_PROFILE

zcl metering get-profile [intervalChannel:1] [endTime:4] [numberOfPeriods:1]

  • The GetProfile command is generated when a client device wishes to retrieve a list of captured Energy, Gas or water consumption for profiling purposes.


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_MIRROR_REMOVED#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_MIRROR_REMOVED

zcl metering mirror-removed [endpointId:2]

  • The Mirror Removed Command allows the ESI to inform a sleepy Metering Device mirroring support has been removed or halted.

    • endpointId - INT16U


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQ_FAST_POLL_MODE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQ_FAST_POLL_MODE

zcl metering req-fast-poll-mode [fastPollUpdatePeriod:1] [duration:1]

  • The Request Fast Poll Mode command is generated when the metering client wishes to receive near real-time updates of InstantaneousDemand.

    • fastPollUpdatePeriod - INT8U

    • duration - INT8U


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT

zcl metering sch-snapshot [issuerEventId:4] [commandIndex:1] [commandCount:1] [snapshotSchedulePayload:13]

  • This command is used to set up a schedule of when the device shall create snapshot data.

    • issuerEventId - INT32U

    • commandIndex - INT8U

    • commandCount - INT8U

    • snapshotSchedulePayload - struct sl_zigbee_zcl_snapshot_schedule_payload_t


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT

zcl metering take-snapshot [snapshotCause:4]

  • This command is used to instruct the cluster server to take a single snapshot.

    • snapshotCause - SnapshotCause [BITMAP32]


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SNAPSHOT#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SNAPSHOT

zcl metering get-snapshot [earliestStartTime:4] [latestEndTime:4] [snapshotOffset:1] [snapshotCause:4]

  • This command is used to request snapshot data from the cluster server.

    • earliestStartTime - UTC_TIME

    • latestEndTime - UTC_TIME

    • snapshotOffset - INT8U

    • snapshotCause - SnapshotCause [BITMAP32]


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMPLING#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMPLING

zcl metering start-sampling [issuerEventId:4] [startSamplingTime:4] [sampleType:1] [sampleRequestInterval:2] [maxNumberOfSamples:2]

  • The sampling mechanism allows a set of samples of the specified type of data to be taken, commencing at the stipulated start time. This mechanism may run concurrently with the capturing of profile data, and may refer the same parameters, albeit possibly at a different sampling rate.

    • issuerEventId - INT32U

    • startSamplingTime - UTC_TIME

    • sampleType - SampleType [ENUM8]

    • sampleRequestInterval - INT16U

    • maxNumberOfSamples - INT16U See Also


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SAMPLED_DATA#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SAMPLED_DATA

zcl metering get-sampled-data [sampleId:2] [earliestSampleTime:4] [sampleType:1] [numberOfSamples:2]

  • This command is used to request sampled data from the server. Note that it is the responsibility of the client to ensure that it does not request more samples than can be held in a single command payload.

    • sampleId - INT16U

    • earliestSampleTime - UTC_TIME

    • sampleType - SampleType [ENUM8]

    • numberOfSamples - INT16U See Also


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_RST_LOAD_LIMIT_CTR#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_RST_LOAD_LIMIT_CTR

zcl metering rst-load-limit-ctr [providerId:4] [issuerEventId:4]

  • The ResetLoadLimitCounter command shall cause the LoadLimitCounter attribute to be reset.

    • providerId - INT32U

    • issuerEventId - INT32U


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CHG_SUPPLY#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CHG_SUPPLY

zcl metering chg-supply [providerId:4] [issuerEventId:4] [requestDateTime:4] [implementationDateTime:4] [proposedSupplyStatus:1] [supplyControlBits:1]

  • This command is sent from the Head-end or ESI to the Metering Device to instruct it to change the status of the valve or load switch, i.e. the supply.

    • providerId - INT32U

    • issuerEventId - INT32U

    • requestDateTime - UTC_TIME

    • implementationDateTime - UTC_TIME

    • proposedSupplyStatus - MeteringSupplyStatus [ENUM8]

    • supplyControlBits - SupplyControlBits [BITMAP8] See Also


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_LOCAL_CHG_SUPPLY#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_LOCAL_CHG_SUPPLY

zcl metering local-chg-supply [proposedSupplyStatus:1]

  • This command is a simplified version of the ChangeSupply command, intended to be sent from an IHD to a meter as the consequence of a user action on the IHD. Its purpose is to provide a local disconnection/reconnection button on the IHD in addition to the one on the meter.


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_SUPPLY_STATUS#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_SUPPLY_STATUS

zcl metering set-supply-status [issuerEventId:4] [supplyTamperState:1] [supplyDepletionState:1] [supplyUncontrolledFlowState:1] [loadLimitSupplyState:1]


EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_UNCNTRL_FLOW_THRESHOLD#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_UNCNTRL_FLOW_THRESHOLD

zcl metering set-uncntrl-flow-threshold [providerId:4] [issuerEventId:4] [uncontrolledFlowThreshold:2] [unitOfMeasure:1] [multiplier:2] [divisor:2] [stabilisationPeriod:1] [measurementPeriod:2]

  • This command is used to update the 'Uncontrolled Flow Rate' configuration data used by flow meters.

    • providerId - INT32U

    • issuerEventId - INT32U

    • uncontrolledFlowThreshold - INT16U

    • unitOfMeasure - AmiUnitOfMeasure [ENUM8]

    • multiplier - INT16U

    • divisor - INT16U

    • stabilisationPeriod - INT8U

    • measurementPeriod - INT16U See Also