Level Control Server#

API and Callbacks for the Level Control Cluster Server Component.

Silicon Labs implementation of the Level Control server cluster. If the ZLL Level Control server cluster component is also enabled, this component uses it to handle ZLL enhancements. Otherwise, all ZLL extensions are disabled. It is not intended for production but provides sample code to show how the cluster could be implemented.

Modules#

Level Control

Macros#

#define
SL_ZIGBEE_AF_PLUGIN_LEVEL_CONTROL_TICK_TIME (MILLISECOND_TICKS_PER_SECOND / SL_ZIGBEE_AF_PLUGIN_LEVEL_CONTROL_TICKS_PER_SECOND)

Macro Definition Documentation#

SL_ZIGBEE_AF_PLUGIN_LEVEL_CONTROL_TICKS_PER_SECOND#

#define SL_ZIGBEE_AF_PLUGIN_LEVEL_CONTROL_TICKS_PER_SECOND
Value:
32

SL_ZIGBEE_AF_PLUGIN_LEVEL_CONTROL_TICK_TIME#

#define SL_ZIGBEE_AF_PLUGIN_LEVEL_CONTROL_TICK_TIME
Value:
  (MILLISECOND_TICKS_PER_SECOND / SL_ZIGBEE_AF_PLUGIN_LEVEL_CONTROL_TICKS_PER_SECOND)