OTA Client Policy#

API and Callbacks for the OTA Client Policy Component.

This sample implementation shows how to define the policies of the Zigbee Over-the-air bootload cluster client (a multi-hop, application bootloader). It allows the implementor to decide which manufacturer ID, image type ID, and file version is used when querying the server. It also defines callbacks, such as download complete and ready to bootload.

Macro Definition Documentation#

SL_ZIGBEE_AF_PLUGIN_OTA_CLIENT_POLICY_IMAGE_TYPE_ID#

#define SL_ZIGBEE_AF_PLUGIN_OTA_CLIENT_POLICY_IMAGE_TYPE_ID
Value:
0x5678

SL_ZIGBEE_AF_PLUGIN_OTA_CLIENT_POLICY_FIRMWARE_VERSION#

#define SL_ZIGBEE_AF_PLUGIN_OTA_CLIENT_POLICY_FIRMWARE_VERSION
Value:
0x00000005L

SL_ZIGBEE_AF_PLUGIN_OTA_CLIENT_POLICY_HARDWARE_VERSION#

#define SL_ZIGBEE_AF_PLUGIN_OTA_CLIENT_POLICY_HARDWARE_VERSION
Value:
SL_ZIGBEE_AF_INVALID_HARDWARE_VERSION