CMU_DPLLInit_TypeDef Struct Reference
DPLL initialization structure.
#include <em_cmu.h>
Data Fields |
|
| uint32_t | frequency |
|
PLL frequency value, max 80 MHz.
|
|
| uint16_t | n |
|
Factor N.
|
|
| uint16_t | m |
|
Factor M.
|
|
| CMU_Select_TypeDef | refClk |
|
Reference clock selector.
|
|
| CMU_DPLLEdgeSel_TypeDef | edgeSel |
|
Reference clock edge detect selector.
|
|
| CMU_DPLLLockMode_TypeDef | lockMode |
|
DPLL lock mode selector.
|
|
| bool | autoRecover |
|
Enable automatic lock recovery.
|
|
| bool | ditherEn |
|
Enable dither functionality.
|
|
DPLL initialization structure.
Frequency will be Fref*(N+1)/(M+1).
Field Documentation
◆ frequency
| uint32_t CMU_DPLLInit_TypeDef::frequency |
PLL frequency value, max 80 MHz.
◆ n
| uint16_t CMU_DPLLInit_TypeDef::n |
Factor N.
300 <= N <= 4095
◆ m
| uint16_t CMU_DPLLInit_TypeDef::m |
Factor M.
M <= 4095
◆ refClk
| CMU_Select_TypeDef CMU_DPLLInit_TypeDef::refClk |
Reference clock selector.
◆ edgeSel
| CMU_DPLLEdgeSel_TypeDef CMU_DPLLInit_TypeDef::edgeSel |
Reference clock edge detect selector.
◆ lockMode
| CMU_DPLLLockMode_TypeDef CMU_DPLLInit_TypeDef::lockMode |
DPLL lock mode selector.
◆ autoRecover
| bool CMU_DPLLInit_TypeDef::autoRecover |
Enable automatic lock recovery.
◆ ditherEn
| bool CMU_DPLLInit_TypeDef::ditherEn |
Enable dither functionality.