SE_Status_t Struct ReferenceSE - Secure Element > Deprecated Functions
Deprecated Functions
SE status.
#include <em_se.h>
Data Fields | |
uint32_t | bootStatus |
Boot status code / error code (Bits [7:0]). | |
uint32_t | seFwVersion |
SE firmware version. | |
uint32_t | hostFwVersion |
Host firmware version (if available). | |
SE_DebugStatus_t | debugStatus |
Debug lock status. | |
bool | secureBootEnabled |
Secure boot enabled. | |
SE status.
Field Documentation
◆ bootStatus
uint32_t SE_Status_t::bootStatus |
Boot status code / error code (Bits [7:0]).
◆ seFwVersion
uint32_t SE_Status_t::seFwVersion |
SE firmware version.
◆ hostFwVersion
uint32_t SE_Status_t::hostFwVersion |
Host firmware version (if available).
◆ debugStatus
SE_DebugStatus_t SE_Status_t::debugStatus |
Debug lock status.
◆ secureBootEnabled
bool SE_Status_t::secureBootEnabled |
Secure boot enabled.