CMU_LFXOInit_TypeDef Struct Reference
LFXO initialization structure.
#include <em_cmu.h>
Data Fields | |
uint8_t | gain |
Startup gain. | |
uint8_t | capTune |
Internal capacitance tuning. | |
CMU_LfxoStartupDelay_TypeDef | timeout |
Startup delay. | |
CMU_LfxoOscMode_TypeDef | mode |
Oscillator mode. | |
bool | highAmplitudeEn |
High amplitude enable. | |
bool | agcEn |
AGC enable. | |
bool | failDetEM4WUEn |
EM4 wakeup on failure enable. | |
bool | failDetEn |
Oscillator failure detection enable. | |
bool | disOnDemand |
Disable on-demand requests. | |
bool | forceEn |
Force oscillator enable. | |
bool | regLock |
Lock register access. | |
LFXO initialization structure.
Init values should be obtained from a configuration tool, app. note or xtal data sheet.
Field Documentation
◆ gain
uint8_t CMU_LFXOInit_TypeDef::gain |
Startup gain.
◆ capTune
uint8_t CMU_LFXOInit_TypeDef::capTune |
Internal capacitance tuning.
◆ timeout
CMU_LfxoStartupDelay_TypeDef CMU_LFXOInit_TypeDef::timeout |
Startup delay.
◆ mode
CMU_LfxoOscMode_TypeDef CMU_LFXOInit_TypeDef::mode |
Oscillator mode.
◆ highAmplitudeEn
bool CMU_LFXOInit_TypeDef::highAmplitudeEn |
High amplitude enable.
◆ agcEn
bool CMU_LFXOInit_TypeDef::agcEn |
AGC enable.
◆ failDetEM4WUEn
bool CMU_LFXOInit_TypeDef::failDetEM4WUEn |
EM4 wakeup on failure enable.
◆ failDetEn
bool CMU_LFXOInit_TypeDef::failDetEn |
Oscillator failure detection enable.
◆ disOnDemand
bool CMU_LFXOInit_TypeDef::disOnDemand |
Disable on-demand requests.
◆ forceEn
bool CMU_LFXOInit_TypeDef::forceEn |
Force oscillator enable.
◆ regLock
bool CMU_LFXOInit_TypeDef::regLock |
Lock register access.