IDAC_Init_TypeDef Struct Reference
IDAC initialization structure, common for both channels.
      
       #include <em_idac.h>
      
     
| Data Fields | |
| bool | enable | 
| Enable IDAC. | |
| IDAC_OutMode_TypeDef | outMode | 
| Output mode. | |
| bool | prsEnable | 
| Enables Peripheral reflex system (PRS) to control IDAC output. | |
| bool | prsEnableMain | 
| Enables Peripheral reflex system (PRS) to control IDAC OUTPAD output. | |
| IDAC_PRSSEL_TypeDef | prsSel | 
| Peripheral reflex system channel selection. | |
| bool | sinkEnable | 
| Enable/disable current sink mode. | |
IDAC initialization structure, common for both channels.
Field Documentation
◆ enable
| bool IDAC_Init_TypeDef::enable | 
Enable IDAC.
◆ outMode
| IDAC_OutMode_TypeDef IDAC_Init_TypeDef::outMode | 
Output mode.
◆ prsEnable
| bool IDAC_Init_TypeDef::prsEnable | 
Enables Peripheral reflex system (PRS) to control IDAC output.
If false, IDAC output is controlled by writing to IDAC_OUTEN in IDAC_CTRL or by calling IDAC_OutEnable() .
◆ prsEnableMain
| bool IDAC_Init_TypeDef::prsEnableMain | 
Enables Peripheral reflex system (PRS) to control IDAC OUTPAD output.
If false, IDAC output is controlled by writing to IDAC_MAINOUTEN in IDAC_CTRL or by calling IDAC_OutpadEnable() .
◆ prsSel
| IDAC_PRSSEL_TypeDef IDAC_Init_TypeDef::prsSel | 
Peripheral reflex system channel selection.
        Only applicable if
        
         prsEnable
        
        is enabled.
       
◆ sinkEnable
| bool IDAC_Init_TypeDef::sinkEnable | 
Enable/disable current sink mode.