DEVINFO_TypeDef Struct ReferenceDevices > EFM32HG_DEVINFO
Definition at line
47
of file
efm32hg_devinfo.h
.
Data Fields |
|
__IM uint32_t | ADC0CAL0 |
__IM uint32_t | ADC0CAL1 |
__IM uint32_t | ADC0CAL2 |
__IM uint32_t | AUXHFRCOCAL0 |
__IM uint32_t | AUXHFRCOCAL1 |
__IM uint32_t | CAL |
__IM uint32_t | HFRCOCAL0 |
__IM uint32_t | HFRCOCAL1 |
__IM uint32_t | IDAC0CAL0 |
__IM uint32_t | MEMINFO |
__IM uint32_t | MSIZE |
__IM uint32_t | PART |
uint32_t | RESERVED0 [2] |
uint32_t | RESERVED1 [1] |
uint32_t | RESERVED2 [2] |
__IM uint32_t | UNIQUEH |
__IM uint32_t | UNIQUEL |
__IM uint32_t | USHFRCOCAL0 |
Field Documentation
__IM uint32_t DEVINFO_TypeDef::ADC0CAL0 |
ADC0 Calibration register 0
Definition at line
49
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::ADC0CAL1 |
ADC0 Calibration register 1
Definition at line
50
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::ADC0CAL2 |
ADC0 Calibration register 2
Definition at line
51
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::AUXHFRCOCAL0 |
AUXHFRCO calibration register 0
Definition at line
56
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::AUXHFRCOCAL1 |
AUXHFRCO calibration register 1
Definition at line
57
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::CAL |
Calibration temperature and checksum
Definition at line
48
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::HFRCOCAL0 |
HFRCO calibration register 0
Definition at line
58
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::HFRCOCAL1 |
HFRCO calibration register 1
Definition at line
59
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::IDAC0CAL0 |
IDAC0 calibration register
Definition at line
53
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::MEMINFO |
Memory information
Definition at line
60
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::MSIZE |
Flash and SRAM Memory size in KiloBytes
Definition at line
64
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::PART |
Part description
Definition at line
65
of file
efm32hg_devinfo.h
.
uint32_t DEVINFO_TypeDef::RESERVED0[2] |
Reserved
Definition at line
52
of file
efm32hg_devinfo.h
.
uint32_t DEVINFO_TypeDef::RESERVED1[1] |
Reserved
Definition at line
55
of file
efm32hg_devinfo.h
.
uint32_t DEVINFO_TypeDef::RESERVED2[2] |
Reserved
Definition at line
61
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::UNIQUEH |
High 32 bits of device unique number
Definition at line
63
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::UNIQUEL |
Low 32 bits of device unique number
Definition at line
62
of file
efm32hg_devinfo.h
.
__IM uint32_t DEVINFO_TypeDef::USHFRCOCAL0 |
USHFRCO calibration register
Definition at line
54
of file
efm32hg_devinfo.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32HG/Include/
efm32hg_devinfo.h