AES_TypeDef Struct ReferenceDevices > EFM32WG_AES
Definition at line
48
of file
efm32wg_aes.h
.
Data Fields |
|
| __IOM uint32_t | CMD |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | DATA |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | KEYHA |
| __IOM uint32_t | KEYHB |
| __IOM uint32_t | KEYHC |
| __IOM uint32_t | KEYHD |
| __IOM uint32_t | KEYLA |
| __IOM uint32_t | KEYLB |
| __IOM uint32_t | KEYLC |
| __IOM uint32_t | KEYLD |
| uint32_t | RESERVED0 [3U] |
| __IM uint32_t | STATUS |
| __IOM uint32_t | XORDATA |
Field Documentation
| __IOM uint32_t AES_TypeDef::CMD |
Command Register
Definition at line
50
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::CTRL |
Control Register
Definition at line
49
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::DATA |
DATA Register
Definition at line
56
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::IEN |
Interrupt Enable Register
Definition at line
52
of file
efm32wg_aes.h
.
| __IM uint32_t AES_TypeDef::IF |
Interrupt Flag Register
Definition at line
53
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
55
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
54
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYHA |
KEY High Register
Definition at line
63
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYHB |
KEY High Register
Definition at line
64
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYHC |
KEY High Register
Definition at line
65
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYHD |
KEY High Register
Definition at line
66
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYLA |
KEY Low Register
Definition at line
59
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYLB |
KEY Low Register
Definition at line
60
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYLC |
KEY Low Register
Definition at line
61
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::KEYLD |
KEY Low Register
Definition at line
62
of file
efm32wg_aes.h
.
| uint32_t AES_TypeDef::RESERVED0[3U] |
Reserved for future use
Definition at line
58
of file
efm32wg_aes.h
.
| __IM uint32_t AES_TypeDef::STATUS |
Status Register
Definition at line
51
of file
efm32wg_aes.h
.
| __IOM uint32_t AES_TypeDef::XORDATA |
XORDATA Register
Definition at line
57
of file
efm32wg_aes.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32WG/Include/
efm32wg_aes.h