ACMP_TypeDef Struct ReferenceDevices > ACMP
ACMP Register Declaration
Definition at line
49
of file
efr32mg14p_acmp.h
.
#include <
efr32mg14p_acmp.h
>
Data Fields |
|
| __IM uint32_t | APORTCONFLICT |
| __IM uint32_t | APORTREQ |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | EXTIFCTRL |
| __IOM uint32_t | HYSTERESIS0 |
| __IOM uint32_t | HYSTERESIS1 |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | INPUTSEL |
| uint32_t | RESERVED0 [1U] |
| uint32_t | RESERVED1 [4U] |
| __IOM uint32_t | ROUTELOC0 |
| __IOM uint32_t | ROUTEPEN |
| __IM uint32_t | STATUS |
Field Documentation
| __IM uint32_t ACMP_TypeDef::APORTCONFLICT |
APORT Conflict Status Register
Definition at line
59
of file
efr32mg14p_acmp.h
.
| __IM uint32_t ACMP_TypeDef::APORTREQ |
APORT Request Status Register
Definition at line
58
of file
efr32mg14p_acmp.h
.
| __IOM uint32_t ACMP_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_CapsenseInit() , ACMP_Disable() , ACMP_Enable() , ACMP_GPIOSetup() , ACMP_Init() , and ACMP_Reset() .
| __IOM uint32_t ACMP_TypeDef::EXTIFCTRL |
External Override Interface Control
Definition at line
66
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_ExternalInputSelect() .
| __IOM uint32_t ACMP_TypeDef::HYSTERESIS0 |
Hysteresis 0 Register
Definition at line
60
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_CapsenseInit() , ACMP_Init() , ACMP_Reset() , ACMP_VASetup() , and ACMP_VBSetup() .
| __IOM uint32_t ACMP_TypeDef::HYSTERESIS1 |
Hysteresis 1 Register
Definition at line
61
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_CapsenseInit() , ACMP_Init() , ACMP_Reset() , ACMP_VASetup() , and ACMP_VBSetup() .
| __IOM uint32_t ACMP_TypeDef::IEN |
Interrupt Enable Register
Definition at line
56
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_IntDisable() , ACMP_IntEnable() , ACMP_IntGetEnabled() , and ACMP_Reset() .
| __IM uint32_t ACMP_TypeDef::IF |
Interrupt Flag Register
Definition at line
53
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_IntGet() , and ACMP_IntGetEnabled() .
| __IOM uint32_t ACMP_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
55
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_IntClear() , and ACMP_Reset() .
| __IOM uint32_t ACMP_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
54
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_IntSet() .
| __IOM uint32_t ACMP_TypeDef::INPUTSEL |
Input Selection Register
Definition at line
51
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_CapsenseChannelSet() , ACMP_CapsenseInit() , ACMP_ChannelSet() , ACMP_Init() , ACMP_Reset() , ACMP_VASetup() , and ACMP_VBSetup() .
| uint32_t ACMP_TypeDef::RESERVED0[1U] |
Reserved for future use
Definition at line
57
of file
efr32mg14p_acmp.h
.
| uint32_t ACMP_TypeDef::RESERVED1[4U] |
Reserved for future use
Definition at line
63
of file
efr32mg14p_acmp.h
.
| __IOM uint32_t ACMP_TypeDef::ROUTELOC0 |
I/O Routing Location Register
Definition at line
65
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_GPIOSetup() .
| __IOM uint32_t ACMP_TypeDef::ROUTEPEN |
I/O Routing Pine Enable Register
Definition at line
64
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_GPIOSetup() .
| __IM uint32_t ACMP_TypeDef::STATUS |
Status Register
Definition at line
52
of file
efr32mg14p_acmp.h
.
Referenced by ACMP_ExternalInputSelect() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32MG14P/Include/
efr32mg14p_acmp.h