TRNG_TypeDef Struct ReferenceDevices > TRNG
TRNG Register Declaration
Definition at line
49
of file
efr32mg14p_trng.h
.
#include <
efr32mg14p_trng.h
>
Data Fields |
|
| __IOM uint32_t | CONTROL |
| __IM uint32_t | FIFO |
| __IM uint32_t | FIFODEPTH |
| __IM uint32_t | FIFOLEVEL |
| __IOM uint32_t | INITWAITVAL |
| __IOM uint32_t | KEY0 |
| __IOM uint32_t | KEY1 |
| __IOM uint32_t | KEY2 |
| __IOM uint32_t | KEY3 |
| uint32_t | RESERVED0 [1U] |
| uint32_t | RESERVED1 [3U] |
| uint32_t | RESERVED2 [50U] |
| __IOM uint32_t | STATUS |
| __IOM uint32_t | TESTDATA |
Field Documentation
| __IOM uint32_t TRNG_TypeDef::CONTROL |
Main Control Register
Definition at line
50
of file
efr32mg14p_trng.h
.
| __IM uint32_t TRNG_TypeDef::FIFO |
FIFO Data
Definition at line
64
of file
efr32mg14p_trng.h
.
| __IM uint32_t TRNG_TypeDef::FIFODEPTH |
FIFO Depth Register
Definition at line
53
of file
efr32mg14p_trng.h
.
| __IM uint32_t TRNG_TypeDef::FIFOLEVEL |
FIFO Level Register
Definition at line
51
of file
efr32mg14p_trng.h
.
| __IOM uint32_t TRNG_TypeDef::INITWAITVAL |
Initial Wait Counter
Definition at line
62
of file
efr32mg14p_trng.h
.
| __IOM uint32_t TRNG_TypeDef::KEY0 |
Key Register 0
Definition at line
54
of file
efr32mg14p_trng.h
.
| __IOM uint32_t TRNG_TypeDef::KEY1 |
Key Register 1
Definition at line
55
of file
efr32mg14p_trng.h
.
| __IOM uint32_t TRNG_TypeDef::KEY2 |
Key Register 2
Definition at line
56
of file
efr32mg14p_trng.h
.
| __IOM uint32_t TRNG_TypeDef::KEY3 |
Key Register 3
Definition at line
57
of file
efr32mg14p_trng.h
.
| uint32_t TRNG_TypeDef::RESERVED0[1U] |
Reserved for future use
Definition at line
52
of file
efr32mg14p_trng.h
.
| uint32_t TRNG_TypeDef::RESERVED1[3U] |
Reserved for future use
Definition at line
60
of file
efr32mg14p_trng.h
.
| uint32_t TRNG_TypeDef::RESERVED2[50U] |
Reserved for future use
Definition at line
63
of file
efr32mg14p_trng.h
.
| __IOM uint32_t TRNG_TypeDef::STATUS |
Status Register
Definition at line
61
of file
efr32mg14p_trng.h
.
| __IOM uint32_t TRNG_TypeDef::TESTDATA |
Test Data Register
Definition at line
58
of file
efr32mg14p_trng.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32MG14P/Include/
efr32mg14p_trng.h