TEMPSENS_Temp_TypeDef Struct ReferenceKit Drivers > TempSensor
Structure used to fetch temperature using integer numbers.
Definition at line 60
of file tempsens.h
.
#include <
tempsens.h
>
Data Fields | |
int16_t | f |
int16_t | i |
Field Documentation
int16_t TEMPSENS_Temp_TypeDef::f |
Fractional part of temperature in 1/10000 parts, including sign. Ie 0.5 will be stored as 5000 and -0.5 as -5000.
Definition at line 68
of file tempsens.h
.
Referenced by TEMPSENS_Celsius2Fahrenheit(), and TEMPSENS_TemperatureGet().
int16_t TEMPSENS_Temp_TypeDef::i |
Integer part of temperature, including sign
Definition at line 62
of file tempsens.h
.
Referenced by TEMPSENS_Celsius2Fahrenheit(), and TEMPSENS_TemperatureGet().
The documentation for this struct was generated from the following file:
- C:/repos/embsw_super_h1/hardware/kit/common/drivers/
tempsens.h