OPAMPEMLIB
Detailed Description
Operational Amplifier (OPAMP) peripheral API.
This module contains functions to:
- OPAMP_Enable() Configure and enable OPAMP.
- OPAMP_Disable() Disable OPAMP.
All OPAMP functions assume that the DAC clock is running. If DAC is not used, the clock can be turned off when OPAMPs are configured.
If the available gain values don't suit the application at hand, the resistor ladders can be disabled and external gain programming resistors used.
A number of predefined OPAMP setup macros are available for configuration of the most common OPAMP topologies (see figures below).
- Note
- The terms POSPAD and NEGPAD in the figures are used to indicate that these pads should be connected to a suitable signal ground.
Unity gain voltage follower.
Use predefined macros
OPA_INIT_UNITY_GAIN
and
OPA_INIT_UNITY_GAIN_OPA2
.
|\
___________|+\
| \_______
___|_ / |
| | / |
| |/ |
|___________|
Non-inverting amplifier.
Use predefined macros
OPA_INIT_NON_INVERTING
and
OPA_INIT_NON_INVERTING_OPA2
.
|\
___________|+\
| \_______
___|_ / |
| | / |
| |/ |
|_____R2____|
|
R1
|
NEGPAD
Inverting amplifier.
Use predefined macros
OPA_INIT_INVERTING
and
OPA_INIT_INVERTING_OPA2
.
_____R2____
| |
| |\ |
____R1_|___|_\ |
| \____|___
___| /
| |+/
| |/
|
POSPAD
Cascaded non-inverting amplifiers.
Use predefined macros
OPA_INIT_CASCADED_NON_INVERTING_OPA0
,
OPA_INIT_CASCADED_NON_INVERTING_OPA1
and
OPA_INIT_CASCADED_NON_INVERTING_OPA2
.
|\ |\ |\
___________|+\ OPA0 ___________|+\ OPA1 ___________|+\ OPA2
| \_________| | \_________| | \_______
___|_ / | ___|_ / | ___|_ / |
| | / | | | / | | | / |
| |/ | | |/ | | |/ |
|_____R2____| |_____R2____| |_____R2____|
| | |
R1 R1 R1
| | |
NEGPAD NEGPAD NEGPAD
Cascaded inverting amplifiers.
Use predefined macros
OPA_INIT_CASCADED_INVERTING_OPA0
,
OPA_INIT_CASCADED_INVERTING_OPA1
and
OPA_INIT_CASCADED_INVERTING_OPA2
.
_____R2____ _____R2____ _____R2____
| | | | | |
| |\ | | |\ | | |\ |
____R1_|___|_\ | ____R1_|___|_\ | ____R1_|___|_\ |
| \____|____| | \____|___| | \____|__
___| / ___| / ___| /
| |+/ OPA0 | |+/ OPA1 | |+/ OPA2
| |/ | |/ | |/
| | |
POSPAD POSPAD POSPAD
Differential driver with two opamp's.
Use predefined macros
OPA_INIT_DIFF_DRIVER_OPA0
and
OPA_INIT_DIFF_DRIVER_OPA1
.
__________________________
| +
| _____R2____
|\ | | |
___________|+\ OPA0 | | |\ OPA1 |
| \_________|____R1_|___|_\ | _
___|_ / | | \____|______
| | / | ___| /
| |/ | | |+/
|________________| | |/
|
POSPAD
Differential receiver with three opamp's.
Use predefined macros
OPA_INIT_DIFF_RECEIVER_OPA0
,
OPA_INIT_DIFF_RECEIVER_OPA1
and
OPA_INIT_DIFF_RECEIVER_OPA2
.
|\
__________|+\ OPA1
_ | \_________
___|_ / | | _____R2____
| | / | | | |
| |/ | | | |\ |
|___________| |____R1_|___|_\ |
| \____|___
|\ ____R1_ ___| /
+__________|+\ OPA0 | | |+/ OPA2
| \_________| | |/
___|_ / | R2
| | / | |
| |/ | NEGPAD OPA0
|___________|
Data Structures |
|
| struct | OPAMP_Init_TypeDef |
Macros |
|
| #define | OPA_INIT_CASCADED_INVERTING_OPA0 |
| #define | OPA_INIT_CASCADED_INVERTING_OPA1 |
| #define | OPA_INIT_CASCADED_INVERTING_OPA2 |
| #define | OPA_INIT_CASCADED_NON_INVERTING_OPA0 |
| #define | OPA_INIT_CASCADED_NON_INVERTING_OPA1 |
| #define | OPA_INIT_CASCADED_NON_INVERTING_OPA2 |
| #define | OPA_INIT_DIFF_DRIVER_OPA0 |
| #define | OPA_INIT_DIFF_DRIVER_OPA1 |
| #define | OPA_INIT_DIFF_RECEIVER_OPA0 |
| #define | OPA_INIT_DIFF_RECEIVER_OPA1 |
| #define | OPA_INIT_DIFF_RECEIVER_OPA2 |
| #define | OPA_INIT_INVERTING |
| #define | OPA_INIT_INVERTING_OPA2 |
| #define | OPA_INIT_NON_INVERTING |
| #define | OPA_INIT_NON_INVERTING_OPA2 |
| #define | OPA_INIT_UNITY_GAIN |
| #define | OPA_INIT_UNITY_GAIN_OPA2 |
Enumerations |
|
| enum |
OPAMP_NegSel_TypeDef
{
opaNegSelDisable = DAC_OPA0MUX_NEGSEL_DISABLE, opaNegSelUnityGain = DAC_OPA0MUX_NEGSEL_UG, opaNegSelResTap = DAC_OPA0MUX_NEGSEL_OPATAP, opaNegSelNegPad = DAC_OPA0MUX_NEGSEL_NEGPAD } |
| enum |
OPAMP_OutMode_TypeDef
{
opaOutModeDisable = DAC_OPA0MUX_OUTMODE_DISABLE, opaOutModeMain = DAC_OPA0MUX_OUTMODE_MAIN, opaOutModeAlt = DAC_OPA0MUX_OUTMODE_ALT, opaOutModeAll = DAC_OPA0MUX_OUTMODE_ALL } |
| enum |
OPAMP_PosSel_TypeDef
{
opaPosSelDisable = DAC_OPA0MUX_POSSEL_DISABLE, opaPosSelDac = DAC_OPA0MUX_POSSEL_DAC, opaPosSelPosPad = DAC_OPA0MUX_POSSEL_POSPAD, opaPosSelOpaIn = DAC_OPA0MUX_POSSEL_OPA0INP, opaPosSelResTapOpa0 = DAC_OPA0MUX_POSSEL_OPATAP } |
| enum |
OPAMP_ResInMux_TypeDef
{
opaResInMuxDisable = DAC_OPA0MUX_RESINMUX_DISABLE, opaResInMuxOpaIn = DAC_OPA0MUX_RESINMUX_OPA0INP, opaResInMuxNegPad = DAC_OPA0MUX_RESINMUX_NEGPAD, opaResInMuxPosPad = DAC_OPA0MUX_RESINMUX_POSPAD, opaResInMuxVss = DAC_OPA0MUX_RESINMUX_VSS } |
| enum |
OPAMP_ResSel_TypeDef
{
opaResSelDefault = DAC_OPA0MUX_RESSEL_DEFAULT, opaResSelR2eq0_33R1 = DAC_OPA0MUX_RESSEL_RES0, opaResSelR2eqR1 = DAC_OPA0MUX_RESSEL_RES1, opaResSelR1eq1_67R1 = DAC_OPA0MUX_RESSEL_RES2, opaResSelR2eq2R1 = DAC_OPA0MUX_RESSEL_RES3, opaResSelR2eq3R1 = DAC_OPA0MUX_RESSEL_RES4, opaResSelR2eq4_33R1 = DAC_OPA0MUX_RESSEL_RES5, opaResSelR2eq7R1 = DAC_OPA0MUX_RESSEL_RES6, opaResSelR2eq15R1 = DAC_OPA0MUX_RESSEL_RES7 } |
| enum |
OPAMP_TypeDef
{
OPA0 = 0, OPA1 = 1, OPA2 = 2 } |
Functions |
|
| void | OPAMP_Disable ( DAC_TypeDef *dac, OPAMP_TypeDef opa) |
|
Disable an Operational Amplifier.
|
|
| void | OPAMP_Enable ( DAC_TypeDef *dac, OPAMP_TypeDef opa, const OPAMP_Init_TypeDef *init) |
|
Configure and enable an Operational Amplifier.
|
|
Macro Definition Documentation
| #define OPA_INIT_CASCADED_INVERTING_OPA0 |
Configuration of OPA0 in cascaded inverting amplifier mode.
Definition at line
729
of file
em_opamp.h
.
| #define OPA_INIT_CASCADED_INVERTING_OPA1 |
Configuration of OPA1 in cascaded inverting amplifier mode.
Definition at line
751
of file
em_opamp.h
.
| #define OPA_INIT_CASCADED_INVERTING_OPA2 |
Configuration of OPA2 in cascaded inverting amplifier mode.
Definition at line
773
of file
em_opamp.h
.
| #define OPA_INIT_CASCADED_NON_INVERTING_OPA0 |
Configuration of OPA0 in cascaded non-inverting amplifier mode.
Definition at line
663
of file
em_opamp.h
.
| #define OPA_INIT_CASCADED_NON_INVERTING_OPA1 |
Configuration of OPA1 in cascaded non-inverting amplifier mode.
Definition at line
685
of file
em_opamp.h
.
| #define OPA_INIT_CASCADED_NON_INVERTING_OPA2 |
Configuration of OPA2 in cascaded non-inverting amplifier mode.
Definition at line
707
of file
em_opamp.h
.
| #define OPA_INIT_DIFF_DRIVER_OPA0 |
Configuration of OPA0 in two-opamp differential driver mode.
Definition at line
795
of file
em_opamp.h
.
| #define OPA_INIT_DIFF_DRIVER_OPA1 |
Configuration of OPA1 in two-opamp differential driver mode.
Definition at line
817
of file
em_opamp.h
.
| #define OPA_INIT_DIFF_RECEIVER_OPA0 |
Configuration of OPA0 in three-opamp differential receiver mode.
Definition at line
839
of file
em_opamp.h
.
| #define OPA_INIT_DIFF_RECEIVER_OPA1 |
Configuration of OPA1 in three-opamp differential receiver mode.
Definition at line
861
of file
em_opamp.h
.
| #define OPA_INIT_DIFF_RECEIVER_OPA2 |
Configuration of OPA2 in three-opamp differential receiver mode.
Definition at line
883
of file
em_opamp.h
.
| #define OPA_INIT_INVERTING |
Configuration of OPA0/1 in inverting amplifier mode.
Definition at line
619
of file
em_opamp.h
.
| #define OPA_INIT_INVERTING_OPA2 |
Configuration of OPA2 in inverting amplifier mode.
Definition at line
641
of file
em_opamp.h
.
| #define OPA_INIT_NON_INVERTING |
Configuration of OPA0/1 in non-inverting amplifier mode.
Definition at line
575
of file
em_opamp.h
.
| #define OPA_INIT_NON_INVERTING_OPA2 |
Configuration of OPA2 in non-inverting amplifier mode.
Definition at line
597
of file
em_opamp.h
.
| #define OPA_INIT_UNITY_GAIN |
Configuration of OPA0/1 in unity gain voltage follower mode.
Definition at line
531
of file
em_opamp.h
.
| #define OPA_INIT_UNITY_GAIN_OPA2 |
Configuration of OPA2 in unity gain voltage follower mode.
Definition at line
553
of file
em_opamp.h
.
Enumeration Type Documentation
| enum OPAMP_NegSel_TypeDef |
| enum OPAMP_PosSel_TypeDef |
OPAMP positive terminal input selection values.
Definition at line
181
of file
em_opamp.h
.
OPAMP resistor ladder input selector values.
Definition at line
366
of file
em_opamp.h
.
| enum OPAMP_ResSel_TypeDef |
OPAMP gain values.
Definition at line
341
of file
em_opamp.h
.
| enum OPAMP_TypeDef |
Function Documentation
| void OPAMP_Disable | ( | DAC_TypeDef * |
dac,
|
| OPAMP_TypeDef |
opa
|
||
| ) |
Disable an Operational Amplifier.
- Parameters
-
[in] dacA pointer to the DAC peripheral register block. [in] opaSelects an OPA, valid values are OPA0 , OPA1 , and OPA2 .
Definition at line
259
of file
em_opamp.c
.
References DAC_CH0CTRL_EN , DAC_CH1CTRL_EN , DAC_OPACTRL_OPA0EN , DAC_OPACTRL_OPA1EN , DAC_OPACTRL_OPA2EN , OPA0 , OPA1 , and OPA2 .
Referenced by OPAMP_Enable() .
| void OPAMP_Enable | ( | DAC_TypeDef * |
dac,
|
| OPAMP_TypeDef |
opa,
|
||
| const OPAMP_Init_TypeDef * |
init
|
||
| ) |
Configure and enable an Operational Amplifier.
- Note
-
The value of the alternate output enable bit mask in the
OPAMP_Init_TypeDef
structure should consist of one or more of the DAC_OPA[opa#]MUX_OUTPEN_OUT[output#] flags (defined in <part_name>_dac.h) OR'ed together.
For OPA0:- DAC_OPA0MUX_OUTPEN_OUT0
- DAC_OPA0MUX_OUTPEN_OUT1
- DAC_OPA0MUX_OUTPEN_OUT2
- DAC_OPA0MUX_OUTPEN_OUT3
- DAC_OPA0MUX_OUTPEN_OUT4
- DAC_OPA1MUX_OUTPEN_OUT0
- DAC_OPA1MUX_OUTPEN_OUT1
- DAC_OPA1MUX_OUTPEN_OUT2
- DAC_OPA1MUX_OUTPEN_OUT3
- DAC_OPA1MUX_OUTPEN_OUT4
- DAC_OPA2MUX_OUTPEN_OUT0
- DAC_OPA2MUX_OUTPEN_OUT1
init.outPen = DAC_OPA0MUX_OUTPEN_OUT0 | DAC_OPA0MUX_OUTPEN_OUT4;
- Parameters
-
[in] dacA pointer to the DAC peripheral register block. [in] opaSelects an OPA, valid values are OPA0 , OPA1 , and OPA2 . [in] initA pointer to a structure containing OPAMP initialization information.
Definition at line
370
of file
em_opamp.c
.
References _DAC_BIASPROG_BIASPROG_MASK , _DAC_BIASPROG_BIASPROG_SHIFT , _DAC_BIASPROG_OPA2BIASPROG_MASK , _DAC_BIASPROG_OPA2BIASPROG_SHIFT , _DAC_CAL_CH0OFFSET_MASK , _DAC_CAL_CH0OFFSET_SHIFT , _DAC_CAL_CH1OFFSET_MASK , _DAC_CAL_CH1OFFSET_SHIFT , _DAC_CAL_GAIN_MASK , _DAC_OPA0MUX_OUTPEN_MASK , _DAC_OPA1MUX_OUTPEN_MASK , _DAC_OPA2MUX_OUTPEN_MASK , _DAC_OPACTRL_OPA0LPFDIS_MASK , _DAC_OPACTRL_OPA1LPFDIS_MASK , _DAC_OPACTRL_OPA2LPFDIS_MASK , _DAC_OPAOFFSET_OPA2OFFSET_MASK , _DAC_OPAOFFSET_OPA2OFFSET_SHIFT , OPAMP_Init_TypeDef::bias , DAC_BIASPROG_HALFBIAS , DAC_BIASPROG_OPA2HALFBIAS , DAC_CH0CTRL_EN , DAC_CH1CTRL_EN , DAC_OPA0MUX_NEXTOUT , DAC_OPA0MUX_NPEN , DAC_OPA0MUX_PPEN , DAC_OPA1MUX_NEXTOUT , DAC_OPA1MUX_NPEN , DAC_OPA1MUX_PPEN , DAC_OPA2MUX_NEXTOUT , DAC_OPA2MUX_NPEN , DAC_OPA2MUX_OUTMODE , DAC_OPA2MUX_POSSEL_DISABLE , DAC_OPA2MUX_POSSEL_OPA1INP , DAC_OPA2MUX_POSSEL_OPATAP , DAC_OPA2MUX_POSSEL_POSPAD , DAC_OPA2MUX_PPEN , DAC_OPACTRL_OPA0EN , DAC_OPACTRL_OPA0HCMDIS , DAC_OPACTRL_OPA0LPFDIS_NLPFDIS , DAC_OPACTRL_OPA0LPFDIS_PLPFDIS , DAC_OPACTRL_OPA0SHORT , DAC_OPACTRL_OPA1EN , DAC_OPACTRL_OPA1HCMDIS , DAC_OPACTRL_OPA1LPFDIS_NLPFDIS , DAC_OPACTRL_OPA1LPFDIS_PLPFDIS , DAC_OPACTRL_OPA1SHORT , DAC_OPACTRL_OPA2EN , DAC_OPACTRL_OPA2HCMDIS , DAC_OPACTRL_OPA2LPFDIS_NLPFDIS , DAC_OPACTRL_OPA2LPFDIS_PLPFDIS , DAC_OPACTRL_OPA2SHORT , OPAMP_Init_TypeDef::defaultOffset , DEVINFO , OPAMP_Init_TypeDef::halfBias , OPAMP_Init_TypeDef::hcmDisable , OPAMP_Init_TypeDef::lpfNegPadDisable , OPAMP_Init_TypeDef::lpfPosPadDisable , OPAMP_Init_TypeDef::negSel , OPAMP_Init_TypeDef::nextOut , OPAMP_Init_TypeDef::npEn , OPAMP_Init_TypeDef::offset , OPA0 , OPA1 , OPA2 , OPAMP_Disable() , opaNegSelResTap , OPAMP_Init_TypeDef::outMode , OPAMP_Init_TypeDef::outPen , OPAMP_Init_TypeDef::posSel , OPAMP_Init_TypeDef::ppEn , OPAMP_Init_TypeDef::resInMux , OPAMP_Init_TypeDef::resSel , OPAMP_Init_TypeDef::shortInputs , and SYSTEM_GetCalibrationValue() .