TFT Initialization structure.
Definition at line
588
of file
em_ebi.h
.
#include <
em_ebi.h
>
Field Documentation
| uint32_t EBI_TFTInit_TypeDef::addressOffset |
TFT Frame Buffer address, offset to EBI bank base address.
Definition at line
632
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTBank_TypeDef EBI_TFTInit_TypeDef::bank |
External memory bank for driving display.
Definition at line
590
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTColorSrc_TypeDef EBI_TFTInit_TypeDef::colSrc |
Color source for masking and alpha blending.
Definition at line
594
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::csPolarity |
TFT Polarity for Chip Select (CS) Line.
Definition at line
606
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dataenPolarity |
TFT Polarity for Data Enable (DATAEN) Line.
Definition at line
610
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::dclkPeriod |
TFT DCLK period in internal cycles.
Definition at line
634
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dclkPolarity |
TFT Polarity for Data Clock (DCLK) Line.
Definition at line
608
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTDDMode_TypeDef EBI_TFTInit_TypeDef::driveMode |
| EBI_TFTFrameBufTrigger_TypeDef EBI_TFTInit_TypeDef::fbTrigger |
Trigger for updating frame buffer pointer.
Definition at line
598
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::holdCycles |
Number of cycles RGB data is held after active edge of DCLK.
Definition at line
640
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::hPorchBack |
| int EBI_TFTInit_TypeDef::hPorchFront |
Horizontal Front Porch Size.
Definition at line
618
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::hPulseWidth |
Horizontal Synchronization Pulse Width.
Definition at line
622
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::hsize |
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::hsyncPolarity |
TFT Polarity for Horizontal Sync (HSYNC) Line.
Definition at line
612
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTInterleave_TypeDef EBI_TFTInit_TypeDef::interleave |
| EBI_TFTMaskBlend_TypeDef EBI_TFTInit_TypeDef::maskBlend |
Masking and alpha blending mode.
Definition at line
602
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::setupCycles |
Number of cycles RGB data is driven before active edge of DCLK.
Definition at line
638
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| bool EBI_TFTInit_TypeDef::shiftDClk |
Drive DCLK from negative clock edge of internal clock.
Definition at line
600
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::startPosition |
Starting position of External Direct Drive relative to DCLK inactive edge.
Definition at line
636
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::vPorchBack |
| int EBI_TFTInit_TypeDef::vPorchFront |
| int EBI_TFTInit_TypeDef::vPulseWidth |
Vertical Synchronization Pulse Width.
Definition at line
630
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::vsize |
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::vsyncPolarity |
TFT Polarity for Vertical Sync (VSYNC) Line.
Definition at line
614
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTWidth_TypeDef EBI_TFTInit_TypeDef::width |
The documentation for this struct was generated from the following file:
-
C:/HandsOn/super/platform/emlib/inc/
em_ebi.h