Components
Software Components
These are some of the RAIL software components available for application use.
Libraries
RAIL library software components provide the ability to choose support for single or multiple protocols. Current components include:
Utilities
Radio utility software components provide optional source code that aid with radio setup and functionality. Current components include:
- Angle of Arrival/Angle of Departure (AoX)
- Antenna Diversity
- Callbacks
- Coexistence
- Direct Memory Access (DMA)
- Front End Module (FEM)
- Initialization
- Packet Trace Interface (PTI)
- Power Amplifier (PA)
- Protocol
- Recommended
- RF Path
- Received Signal Strength Indicator (RSSI)
RAILtest Application
RAILtest application software components are specific to the RAILtest application. Current components include: