Configuration structure for Z-Wave beam detection.
Warnings
This structure should not be used without direct instruction by Silicon Labs. Appropriate defaults for this are built into the RAIL library.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_beam_rx_config_t.
Public Attributes#
Channel hopping pattern to use for beam detection.
Amount of time to spend trying to receive a beam once detected.
Amount of time to spend trying to receive a beam once detected.
Public Attribute Documentation#
channelHoppingConfig#
RAIL_RxChannelHoppingConfig_t RAIL_ZWAVE_BeamRxConfig_t::channelHoppingConfig
Channel hopping pattern to use for beam detection.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_beam_rx_config_t::channel_hopping_config.
receiveConfig_100#
RAIL_RxDutyCycleConfig_t RAIL_ZWAVE_BeamRxConfig_t::receiveConfig_100
Amount of time to spend trying to receive a beam once detected.
100 kbps only.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_beam_rx_config_t::receive_config_100_kbps.
receiveConfig_40#
RAIL_RxDutyCycleConfig_t RAIL_ZWAVE_BeamRxConfig_t::receiveConfig_40
Amount of time to spend trying to receive a beam once detected.
40 kbps only.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_beam_rx_config_t::receive_config_40_kbps.