Each Z-Wave region supports 3 channels.

Public Attributes#

uint32_t

Channel frequency in hertz.

The maximum power allowed on the channel, in dBm.

Channel baud rate index.

Identification number for the region.

sl_rail_zwave_region_options_t

Encapsulates region-specific options.

Public Attribute Documentation#

frequency_hz#

uint32_t sl_rail_zwave_region_config_t::frequency_hz[(4U)]

Channel frequency in hertz.


max_power_dbm#

sl_rail_tx_power_t sl_rail_zwave_region_config_t::max_power_dbm[(4U)]

The maximum power allowed on the channel, in dBm.


baud_rate#

sl_rail_zwave_baud_t sl_rail_zwave_region_config_t::baud_rate[(4U)]

Channel baud rate index.


region_id#

sl_rail_zwave_region_id_t sl_rail_zwave_region_config_t::region_id

Identification number for the region.


region_options#

sl_rail_zwave_region_options_t sl_rail_zwave_region_config_t::region_options

Encapsulates region-specific options.