Each Z-Wave region supports 3 channels.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_region_config_t.
Public Attributes#
Channel frequency in hertz.
The maximum power allowed on the channel, in dBm.
Channel baud rate index.
Identification number for the region.
Encapsulates region-specific options.
Public Attribute Documentation#
frequency#
uint32_t RAIL_ZWAVE_RegionConfig_t::frequency[(4U)]
Channel frequency in hertz.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_region_config_t::frequency_hz.
maxPower#
RAIL_TxPower_t RAIL_ZWAVE_RegionConfig_t::maxPower[(4U)]
The maximum power allowed on the channel, in dBm.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_region_config_t::max_power_dbm.
baudRate#
RAIL_ZWAVE_Baud_t RAIL_ZWAVE_RegionConfig_t::baudRate[(4U)]
Channel baud rate index.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_region_config_t::baud_rate.
regionId#
RAIL_ZWAVE_RegionId_t RAIL_ZWAVE_RegionConfig_t::regionId
Identification number for the region.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_region_config_t::region_id.
regionSpecific#
RAIL_ZWAVE_RegionOptions_t RAIL_ZWAVE_RegionConfig_t::regionSpecific
Encapsulates region-specific options.
DeprecatedRAIL 2.x synonym of sl_rail_zwave_region_config_t::region_options.