===========================================================================================================================
================ GPIO ================== ===========================================================================================================================
HP GPIO PAD configuration register fields
Public Attributes#
(@ 0x46004000) GPIO PAD configuration register
[1..0] Drive strength selector
[2..2] Power-on-Start enable
[3..3] Active high Schmitt trigger (Hysteresis) select
[4..4] Active high receiver enable
[5..5] Slew Rate Control
[7..6] Driver disabled state control
[31..8] Reserved1
Public Attribute Documentation#
PAD_CONFIG_REG#
__IOM uint32_t PAD_CONFIG_Type::PAD_CONFIG_REG
(@ 0x46004000) GPIO PAD configuration register
293
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
PADCONFIG_E1_E2#
__IOM uint32_t PAD_CONFIG_Type::PADCONFIG_E1_E2
[1..0] Drive strength selector
296
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
PADCONFIG_POS#
__IOM uint32_t PAD_CONFIG_Type::PADCONFIG_POS
[2..2] Power-on-Start enable
297
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
PADCONFIG_SMT#
__IOM uint32_t PAD_CONFIG_Type::PADCONFIG_SMT
[3..3] Active high Schmitt trigger (Hysteresis) select
298
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
PADCONFIG_REN#
__IOM uint32_t PAD_CONFIG_Type::PADCONFIG_REN
[4..4] Active high receiver enable
299
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
PADCONFIG_SR#
__IOM uint32_t PAD_CONFIG_Type::PADCONFIG_SR
[5..5] Slew Rate Control
300
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
PADCONFIG_P1_P2#
__IOM uint32_t PAD_CONFIG_Type::PADCONFIG_P1_P2
[7..6] Driver disabled state control
301
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
RESERVED1#
__IOM uint32_t PAD_CONFIG_Type::RESERVED1
[31..8] Reserved1
302
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
GPIO_PAD_CONFIG_REG_b#
struct PAD_CONFIG_Type::@0::@2 PAD_CONFIG_Type::GPIO_PAD_CONFIG_REG_b
303
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h
@1#
union PAD_CONFIG_Type::@0 PAD_CONFIG_Type::@1
304
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_gpio_brd4325a.h