LFN connection parameters.

Public Attributes#

uint8_t

Duration of LFN PAN Advertisement (LPA) listening slot (millisecond) Specification range [15, 255].

uint8_t

Number of LPA slots for which an LFN shall listen for LPA frames Specification range [1, 255].

uint8_t

Reserved, set to zero.

Public Attribute Documentation#

discovery_slot_time_ms#

uint8_t sl_wisun_lfn_params_connection_t::discovery_slot_time_ms

Duration of LFN PAN Advertisement (LPA) listening slot (millisecond) Specification range [15, 255].


discovery_slots#

uint8_t sl_wisun_lfn_params_connection_t::discovery_slots

Number of LPA slots for which an LFN shall listen for LPA frames Specification range [1, 255].


reserved#

uint8_t sl_wisun_lfn_params_connection_t::reserved[2]

Reserved, set to zero.