You are viewing documentation for version:7.23.2Public Attributes#void(*HandleWill be returned with transmit status Allows application to recognize frames. uint8_tTransmitOptionsuint8_tiFrameLengthuint8_taFramePublic Attribute Documentation#Handle#void(* STransmitFrameConfig::Handle) (uint8_t txStatus, TX_STATUS_TYPE *extendedTxStatus)Will be returned with transmit status Allows application to recognize frames. TransmitOptions#uint8_t STransmitFrameConfig::TransmitOptionsiFrameLength#uint8_t STransmitFrameConfig::iFrameLengthaFrame#uint8_t STransmitFrameConfig::aFrame[TX_BUFFER_SIZE]