Modules#

EmberAfGreenPowerServerGpdSubTranslationTableEntry

Green Power Translation Table#

API and Callbacks for the Green Power Translation Table Component.

A component implementing the translation table functionality of the Green Power cluster.

Enumerations#

enum
NO_ENTRY
DEFAULT_TABLE_ENTRY
CUSTOMIZED_TABLE_ENTRY
}
enum
ADD_PAIRED_DEVICE = 1
DELETE_PAIRED_DEVICE = 1
TRANSLATION_TABLE_UPDATE = 2
}

Typedefs#

typedef uint8_t

Macros#

#define
EMBER_AF_PLUGIN_GREEN_POWER_SERVER_ADDITIONALINFO_TABLE_SIZE EMBER_AF_PLUGIN_GREEN_POWER_TRANSLATION_TABLE_TRANSLATION_TABLE_SIZE
#define
EMBER_AF_GREEN_POWER_SERVER_TRANSLATION_TABLE_ENTRY_ZCL_PAYLOAD_LEN (7)
#define
EMBER_AF_GREEN_POWER_ZCL_PAYLOAD_SRC_PRECONFIGURED 1
#define
EMBER_AF_GREEN_POWER_ZCL_PAYLOAD_SRC_NA 2
#define
EMBER_AF_GREEN_POWER_ZCL_PAYLOAD_SRC_GPD_CMD 4
#define
GREEN_POWER_SERVER_GPD_COMMAND_PAYLOAD_UNSPECIFIED_LENGTH 0xFF
#define
GREEN_POWER_SERVER_GPD_COMMAND_PAYLOAD_TT_DERIVED_LENGTH 0xFE
#define
GP_TRANSLATION_TABLE_STATUS_SUCCESS 0x00
#define
GP_TRANSLATION_TABLE_STATUS_FAILED 0xFF
#define
GP_TRANSLATION_TABLE_STATUS_FULL 0xFE
#define
GP_TRANSLATION_TABLE_STATUS_EMPTY 0xFD
#define
GP_TRANSLATION_TABLE_STATUS_ENTRY_EMPTY 0xFC
#define
GP_TRANSLATION_TABLE_STATUS_ENTRY_NOT_EMPTY 0xFB
#define
GP_TRANSLATION_TABLE_STATUS_PARAM_DOES_NOT_MATCH 0xFA
#define
GP_TRANSLATION_TABLE_STATUS_CUSTOMIZED_TABLE_FULL 0xF9
#define
GP_TRANSLATION_TABLE_ENTRY_INVALID_INDEX 0xFF

Enumeration Documentation#

EmGpTableType#

EmGpTableType
Enumerator
NO_ENTRY
DEFAULT_TABLE_ENTRY
CUSTOMIZED_TABLE_ENTRY

IncomingReqType#

IncomingReqType
Enumerator
ADD_PAIRED_DEVICE
DELETE_PAIRED_DEVICE
TRANSLATION_TABLE_UPDATE

Typedef Documentation#

GpTableType#

typedef uint8_t GpTableType

Variable Documentation#

validEntry#

bool EmberAfGreenPowerServerGpdSubTranslationTableEntry::validEntry

gpdCommand#

uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::gpdCommand

endpoint#

uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::endpoint

zigbeeProfile#

uint16_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zigbeeProfile

zigbeeCluster#

uint16_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zigbeeCluster

serverClient#

uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::serverClient

zigbeeCommandId#

uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zigbeeCommandId

payloadSrc#

uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::payloadSrc

zclPayloadDefault#

uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zclPayloadDefault[EMBER_AF_GREEN_POWER_SERVER_TRANSLATION_TABLE_ENTRY_ZCL_PAYLOAD_LEN]