Public Attribute Documentation#

freeRequired#

bool EmberAfGbzMessageParserState::freeRequired

command#

uint8_t* EmberAfGbzMessageParserState::command

type#

EmberAfGbzMessageType EmberAfGbzMessageParserState::type

alertCode#

uint16_t EmberAfGbzMessageParserState::alertCode

alertTimestamp#

uint32_t EmberAfGbzMessageParserState::alertTimestamp

profileId#

uint16_t EmberAfGbzMessageParserState::profileId

nextComponentZclSequenceNumber#

uint8_t EmberAfGbzMessageParserState::nextComponentZclSequenceNumber

componentsSize#

uint8_t EmberAfGbzMessageParserState::componentsSize

componentsParsed#

uint8_t EmberAfGbzMessageParserState::componentsParsed

parseIndex#

uint16_t EmberAfGbzMessageParserState::parseIndex

length#

uint16_t EmberAfGbzMessageParserState::length

messageCode#

uint16_t EmberAfGbzMessageParserState::messageCode