You are viewing documentation for version:7.5.1Public Attributes#uint32_tproviderIduint32_tissuerTariffIduint8_tstatusuint8_ttariffTypeChargingSchemeuint8_ttariffLabeluint8_tnumberOfPriceTiersInUseuint8_tnumberOfBlockThresholdsInUseuint8_ttierBlockModeuint8_tunitOfMeasureuint16_tcurrencyuint8_tpriceTrailingDigituint32_tstandingChargeuint32_tblockThresholdMultiplieruint32_tblockThresholdDivisorPublic Attribute Documentation#providerId#uint32_t EmberAfScheduledTariff::providerIdissuerTariffId#uint32_t EmberAfScheduledTariff::issuerTariffIdstatus#uint8_t EmberAfScheduledTariff::statustariffTypeChargingScheme#uint8_t EmberAfScheduledTariff::tariffTypeChargingSchemetariffLabel#uint8_t EmberAfScheduledTariff::tariffLabel[ZCL_PRICE_CLUSTER_MAXIMUM_RATE_LABEL_LENGTH+1u]numberOfPriceTiersInUse#uint8_t EmberAfScheduledTariff::numberOfPriceTiersInUsenumberOfBlockThresholdsInUse#uint8_t EmberAfScheduledTariff::numberOfBlockThresholdsInUsetierBlockMode#uint8_t EmberAfScheduledTariff::tierBlockModeunitOfMeasure#uint8_t EmberAfScheduledTariff::unitOfMeasurecurrency#uint16_t EmberAfScheduledTariff::currencypriceTrailingDigit#uint8_t EmberAfScheduledTariff::priceTrailingDigitstandingCharge#uint32_t EmberAfScheduledTariff::standingChargeblockThresholdMultiplier#uint32_t EmberAfScheduledTariff::blockThresholdMultiplierblockThresholdDivisor#uint32_t EmberAfScheduledTariff::blockThresholdDivisor