Test Harness#
Callbacks for Test Harness Component.
Callbacks#
void
emberAfPluginTestHarnessWriteAttributesResponseCallback(EmberAfClusterId clusterId, uint8_t *buffer, uint16_t bufLen)
Write attributes response callback.
void
emberAfPluginTestHarnessReadAttributesResponseCallback(EmberAfClusterId clusterId, uint8_t *buffer, uint16_t bufLen)
Read attributes response callback.
Callbacks Documentation#
emberAfPluginTestHarnessWriteAttributesResponseCallback#
void emberAfPluginTestHarnessWriteAttributesResponseCallback (EmberAfClusterId clusterId, uint8_t * buffer, uint16_t bufLen)
Write attributes response callback.
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| EmberAfClusterId | N/A | clusterId | cluster ID |
| uint8_t * | N/A | buffer | buffer |
| uint16_t | N/A | bufLen | buffer length |
emberAfPluginTestHarnessReadAttributesResponseCallback#
void emberAfPluginTestHarnessReadAttributesResponseCallback (EmberAfClusterId clusterId, uint8_t * buffer, uint16_t bufLen)
Read attributes response callback.
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| EmberAfClusterId | N/A | clusterId | cluster ID |
| uint8_t * | N/A | buffer | buffer |
| uint16_t | N/A | bufLen | buffer length |