Interpan#
API and Callbacks for the Interpan Component.
A component used to handle sending and receiving inter-PAN messages, which are messages that are sent by unjoined devices 1-hop away.
Modules#
Enumerations#
enum
IPMF_SUCCESS = 0
IPMF_TX_TIMEOUT
IPMF_RX_TIMEOUT
IPMF_TX_BAD_RESPONSE
IPMF_RX_BAD_RESPONSE
}
Macros#
#define
INTERPAN_MAC_FRAME_CONTROL_FIELD_SIZE 2
#define
INTERPAN_MAC_SEQUENCE_FIELD_SIZE 1
#define
INTERPAN_MAC_PAN_ID_FIELD_SIZE 2
#define
INTERPAN_MAC_SHORT_ADDRESS_FIELD_SIZE 2
#define
INTERPAN_MAC_LONG_ADDRESS_FIELD_SIZE 8
#define
INTERPAN_MAC_LONG_DEST_PREFIX_SIZE undefined
#define
INTERPAN_MAC_SHORT_DEST_PREFIX_SIZE undefined
#define
INTERPAN_MAC_SOURCE_FIELDS_SIZE (INTERPAN_MAC_PAN_ID_FIELD_SIZE + INTERPAN_MAC_LONG_ADDRESS_FIELD_SIZE)
#define
MAX_INTER_PAN_MAC_SIZE (INTERPAN_MAC_LONG_DEST_PREFIX_SIZE + INTERPAN_MAC_SOURCE_FIELDS_SIZE)
#define
INTERPAN_MAC_SHORT_DEST_FRAME_SIZE (INTERPAN_MAC_SHORT_DEST_PREFIX_SIZE + INTERPAN_MAC_SOURCE_FIELDS_SIZE)
#define
STUB_NWK_SIZE 2
#define
STUB_NWK_FRAME_CONTROL 0x000B
#define
INTERPAN_STUB_APS_FRAME_CONTROL_SIZE 1
#define
INTERPAN_MIN_PEEK_LONG_DEST_MESSAGE_SIZE (MAX_INTER_PAN_MAC_SIZE + STUB_NWK_SIZE + INTERPAN_STUB_APS_FRAME_CONTROL_SIZE)
#define
INTERPAN_MIN_PEEK_SHORT_DEST_MESSAGE_SIZE (INTERPAN_MAC_SHORT_DEST_FRAME_SIZE + STUB_NWK_SIZE + INTERPAN_STUB_APS_FRAME_CONTROL_SIZE)
#define
INTERPAN_APS_UNICAST_SIZE 5
#define
INTERPAN_APS_BROADCAST_SIZE 5
#define
INTERPAN_APS_MULTICAST_SIZE 7
#define
MAX_STUB_APS_SIZE (INTERPAN_APS_MULTICAST_SIZE)
#define
MIN_STUB_APS_SIZE (INTERPAN_APS_UNICAST_SIZE)
#define
INTERPAN_UNICAST_HEADER_SIZE (MAX_INTER_PAN_MAC_SIZE + STUB_NWK_SIZE + INTERPAN_APS_UNICAST_SIZE)
#define
INTERPAN_MULTICAST_HEADER_SIZE (MAX_INTER_PAN_MAC_SIZE + STUB_NWK_SIZE + INTERPAN_APS_MULTICAST_SIZE)
#define
MAX_INTER_PAN_HEADER_SIZE (INTERPAN_MULTICAST_HEADER_SIZE)
#define
INTERPAN_APS_FRAME_TYPE 0x03
#define
INTERPAN_APS_FRAME_TYPE_MASK 0x03
#define
INTERPAN_APS_FRAME_CONTROL_NO_DELIVERY_MODE (INTERPAN_APS_FRAME_TYPE)
#define
INTERPAN_APS_FRAME_DELIVERY_MODE_MASK 0x0C
#define
INTERPAN_APS_FRAME_SECURITY 0x20
#define
INTERPAN_APS_FRAME_EXTENDED_FC 0x80
#define
INTERPAN_APS_ENCRYPTION_OVERHEAD (5 + 4)
#define
SL_ZIGBEE_APS_INTERPAN_FRAGMENTATION_OVERHEAD 2
#define
SL_ZIGBEE_APS_INTERPAN_FRAGMENTATION_RESPONSE_LEN 3
#define
SL_ZIGBEE_APS_INTERPAN_FRAGMENT_MIN_LEN SL_ZIGBEE_APS_INTERPAN_FRAGMENTATION_OVERHEAD
#define
INTERPAN_FRAGMENTATION_APS_EXTENDED_FC_INDEX 0
#define
INTERPAN_FRAGMENTATION_APS_INFO_BYTE_INDEX 1
#define
INTERPAN_FRAGMENTATION_APS_IPMF_RESPONSE_INDEX 2
#define
INTERPAN_APS_EXTENDED_FC_FRAGMENT_FIRST 0x01
#define
INTERPAN_APS_EXTENDED_FC_FRAGMENT_NEXT 0x02
#define
INTERPAN_APS_EXTENDED_FC_FRAGMENT_NONE 0x00
#define
INTERPAN_APS_EXTENDED_FC_FRAGMENT_RESERVED 0x03
#define
INTERPAN_FRAGMENTATION_APS_CONTROL_BYTE_IPMF_RESPONSE_VAL 0x80
#define
INTERPAN_IPMF_RESPONSE_SUCCESS 0x00
#define
INTERPAN_IPMF_RESPONSE_FAILURE 0x01
#define
SL_ZIGBEE_AF_PLUGIN_INTERPAN_FRAGMENTATION_MAX_PAYLOAD_SIZE 1500
#define
SL_ZIGBEE_AF_PLUGIN_INTERPAN_FRAGMENTATION_MAX_INCOMING_PACKETS 1
#define
SL_ZIGBEE_AF_PLUGIN_INTERPAN_FRAGMENTATION_MAX_OUTGOING_PACKETS 1
#define
SL_ZIGBEE_AF_PLUGIN_INTERPAN_FRAGMENTATION_BUFFER_SIZE (SL_ZIGBEE_AF_PLUGIN_INTERPAN_FRAGMENTATION_MAX_PAYLOAD_SIZE + INTERPAN_UNICAST_HEADER_SIZE)
#define
SL_ZIGBEE_AF_PLUGIN_INTERPAN_FILTER_LIST
Enumeration Documentation#
sli_zigbee_e_interpan_fragmentation_status_t#
sli_zigbee_e_interpan_fragmentation_status_t
| Enumerator | |
|---|---|
| IPMF_SUCCESS | |
| IPMF_TX_TIMEOUT | |
| IPMF_RX_TIMEOUT | |
| IPMF_TX_BAD_RESPONSE | |
| IPMF_RX_BAD_RESPONSE | |