Sidewalk Phy FSK CAD (Channel Activity Detection) parameters.

Public Attribute Documentation#

fsk_ed_rssi_threshold#

int16_t sid_pal_radio_fsk_cad_params_t::fsk_ed_rssi_threshold

RSSI threshold for energy detection


fsk_ed_duration_mus#

uint16_t sid_pal_radio_fsk_cad_params_t::fsk_ed_duration_mus

Duration for energy detection in microseconds


fsk_cs_min_prm_det#

uint8_t sid_pal_radio_fsk_cad_params_t::fsk_cs_min_prm_det

Minimum preamble detection for carrier sense


fsk_cs_duration_us#

uint32_t sid_pal_radio_fsk_cad_params_t::fsk_cs_duration_us

Duration for carrier sense in microseconds


fsk_cs_lbt_rx_timeout#

uint32_t sid_pal_radio_fsk_cad_params_t::fsk_cs_lbt_rx_timeout

RX timeout for Listen Before Talk (LBT)


fsk_cs_lbt_preamble_len#

uint16_t sid_pal_radio_fsk_cad_params_t::fsk_cs_lbt_preamble_len

Preamble length for Listen Before Talk (LBT)