Sidewalk phy fsk configuration handle.
Public Attribute Documentation#
whitening_seed#
uint16_t sid_pal_radio_fsk_phy_settings_t::whitening_seed
Whitening seed for the FSK modulation
crc_polynomial#
uint16_t sid_pal_radio_fsk_phy_settings_t::crc_polynomial
CRC polynomial for the FSK modulation
tx_timeout#
uint32_t sid_pal_radio_fsk_phy_settings_t::tx_timeout
Transmission timeout in microseconds
symbol_timeout#
uint32_t sid_pal_radio_fsk_phy_settings_t::symbol_timeout
Symbol timeout in microseconds
fsk_modulation_params#
sid_pal_radio_fsk_modulation_params_t sid_pal_radio_fsk_phy_settings_t::fsk_modulation_params
Modulation parameters for the FSK modulation
fsk_packet_params#
sid_pal_radio_fsk_packet_params_t sid_pal_radio_fsk_phy_settings_t::fsk_packet_params
Packet parameters for the FSK modulation
fsk_cad_params#
sid_pal_radio_fsk_cad_params_t sid_pal_radio_fsk_phy_settings_t::fsk_cad_params
CAD (Channel Activity Detection) parameters for the FSK modulation
fsk_phy_hdr#
sid_pal_radio_fsk_phy_hdr_t sid_pal_radio_fsk_phy_settings_t::fsk_phy_hdr
PHY header for the FSK modulation