Radio FSK PHY HDR structure definition.

Public Attribute Documentation#

fcs_type#

radio_fsk_fcs_t sid_pal_radio_fsk_phy_hdr_t::fcs_type

FCS (Frame Check Sequence) type


is_data_whitening_enabled#

bool sid_pal_radio_fsk_phy_hdr_t::is_data_whitening_enabled

Flag to indicate if data whitening is enabled


is_fec_enabled#

bool sid_pal_radio_fsk_phy_hdr_t::is_fec_enabled

Flag to indicate if FEC (Forward Error Correction) is enabled


phy_hdr_len#

uint8_t sid_pal_radio_fsk_phy_hdr_t::phy_hdr_len

Length of the PHY header


phy_header#

uint8_t sid_pal_radio_fsk_phy_hdr_t::phy_header[4]

PHY header