LCD_AnimInit_TypeDef Struct Reference

LCD Animation Configuration.

#include <em_lcd.h>

Data Fields

bool enable
Enable Animation at end of initialization.
uint32_t AReg
Initial Animation Register A Value.
LCD_AnimShift_TypeDef AShift
Shift operation of Animation Register A.
uint32_t BReg
Initial Animation Register B Value.
LCD_AnimShift_TypeDef BShift
Shift operation of Animation Register B.
LCD_AnimLogic_TypeDef animLogic
A and B Logical Operation to use for mixing and outputting resulting segments.
LCD_AnimLoc_TypeDef startSeg
Number of first segment to animate.

LCD Animation Configuration.

Field Documentation

enable

bool LCD_AnimInit_TypeDef::enable

Enable Animation at end of initialization.

AReg

uint32_t LCD_AnimInit_TypeDef::AReg

Initial Animation Register A Value.

AShift

LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::AShift

Shift operation of Animation Register A.

BReg

uint32_t LCD_AnimInit_TypeDef::BReg

Initial Animation Register B Value.

BShift

LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::BShift

Shift operation of Animation Register B.

animLogic

LCD_AnimLogic_TypeDef LCD_AnimInit_TypeDef::animLogic

A and B Logical Operation to use for mixing and outputting resulting segments.

startSeg

LCD_AnimLoc_TypeDef LCD_AnimInit_TypeDef::startSeg

Number of first segment to animate.