EMU_VmonInit_TypeDef Struct Reference
VMON initialization structure.
#include <em_emu.h>
Data Fields |
|
EMU_VmonChannel_TypeDef | channel |
VMON channel to configure.
|
|
int | threshold |
Trigger threshold (mV).
|
|
bool | riseWakeup |
Wake up from EM4H on rising edge.
|
|
bool | fallWakeup |
Wake up from EM4H on falling edge.
|
|
bool | enable |
Enable VMON channel.
|
|
bool | retDisable |
Disable IO0 retention when voltage drops below threshold (IOVDD only).
|
|
VMON initialization structure.
Field Documentation
◆ channel
EMU_VmonChannel_TypeDef EMU_VmonInit_TypeDef::channel |
VMON channel to configure.
◆ threshold
int EMU_VmonInit_TypeDef::threshold |
Trigger threshold (mV).
Supported range is 1620 mV to 3400 mV.
◆ riseWakeup
bool EMU_VmonInit_TypeDef::riseWakeup |
Wake up from EM4H on rising edge.
◆ fallWakeup
bool EMU_VmonInit_TypeDef::fallWakeup |
Wake up from EM4H on falling edge.
◆ enable
bool EMU_VmonInit_TypeDef::enable |
Enable VMON channel.
◆ retDisable
bool EMU_VmonInit_TypeDef::retDisable |
Disable IO0 retention when voltage drops below threshold (IOVDD only).