LCD_Init_TypeDef Struct Reference

LCD Controller Initialization structure.

#include <em_lcd.h>

Data Fields

bool enable
Enable controller at end of initialization.
LCD_Mux_TypeDef mux
Mux configuration.
LCD_Bias_TypeDef bias
Bias configuration.
LCD_Wave_TypeDef wave
Wave configuration.
LCD_Mode_Typedef mode
Mode of operation.
LCD_ChargeRedistribution_TypeDef chargeRedistribution
Charge redistribution cycles.
uint8_t frameRateDivider
Frame rate divider.
int contrastLevel
Contrast level.

LCD Controller Initialization structure.

Field Documentation

◆ enable

bool LCD_Init_TypeDef::enable

Enable controller at end of initialization.

◆ mux

LCD_Mux_TypeDef LCD_Init_TypeDef::mux

Mux configuration.

◆ bias

LCD_Bias_TypeDef LCD_Init_TypeDef::bias

Bias configuration.

◆ wave

LCD_Wave_TypeDef LCD_Init_TypeDef::wave

Wave configuration.

◆ mode

LCD_Mode_Typedef LCD_Init_TypeDef::mode

Mode of operation.

◆ chargeRedistribution

LCD_ChargeRedistribution_TypeDef LCD_Init_TypeDef::chargeRedistribution

Charge redistribution cycles.

◆ frameRateDivider

uint8_t LCD_Init_TypeDef::frameRateDivider

Frame rate divider.

◆ contrastLevel

int LCD_Init_TypeDef::contrastLevel

Contrast level.