LDMA_Init_t Struct Reference
LDMA initialization configuration structure.
#include <em_ldma.h>
Data Fields | |
uint8_t | ldmaInitCtrlNumFixed |
Arbitration mode separator. | |
uint8_t | ldmaInitCtrlSyncPrsClrEn |
PRS Synctrig clear enable. | |
uint8_t | ldmaInitCtrlSyncPrsSetEn |
PRS Synctrig set enable. | |
uint8_t | ldmaInitIrqPriority |
LDMA IRQ priority (0..7). | |
LDMA initialization configuration structure.
Field Documentation
◆ ldmaInitCtrlNumFixed
uint8_t LDMA_Init_t::ldmaInitCtrlNumFixed |
Arbitration mode separator.
◆ ldmaInitCtrlSyncPrsClrEn
uint8_t LDMA_Init_t::ldmaInitCtrlSyncPrsClrEn |
PRS Synctrig clear enable.
◆ ldmaInitCtrlSyncPrsSetEn
uint8_t LDMA_Init_t::ldmaInitCtrlSyncPrsSetEn |
PRS Synctrig set enable.
◆ ldmaInitIrqPriority
uint8_t LDMA_Init_t::ldmaInitIrqPriority |
LDMA IRQ priority (0..7).