IDAC_Init_TypeDef Struct Reference

IDAC initialization structure, common for both channels.

#include <em_idac.h>

Data Fields

bool enable
 Enable IDAC.
 
IDAC_OutMode_TypeDef outMode
 Output mode.
 
bool prsEnable
 Enables Peripheral reflex system (PRS) to control IDAC output.
 
bool prsEnableMain
 Enables Peripheral reflex system (PRS) to control IDAC OUTPAD output.
 
IDAC_PRSSEL_TypeDef prsSel
 Peripheral reflex system channel selection.
 
bool sinkEnable
 Enable/disable current sink mode.
 

IDAC initialization structure, common for both channels.

Field Documentation

◆ enable

bool IDAC_Init_TypeDef::enable

Enable IDAC.

◆ outMode

IDAC_OutMode_TypeDef IDAC_Init_TypeDef::outMode

Output mode.

◆ prsEnable

bool IDAC_Init_TypeDef::prsEnable

Enables Peripheral reflex system (PRS) to control IDAC output.

If false, IDAC output is controlled by writing to IDAC_OUTEN in IDAC_CTRL or by calling IDAC_OutEnable().

◆ prsEnableMain

bool IDAC_Init_TypeDef::prsEnableMain

Enables Peripheral reflex system (PRS) to control IDAC OUTPAD output.

If false, IDAC output is controlled by writing to IDAC_MAINOUTEN in IDAC_CTRL or by calling IDAC_OutpadEnable().

◆ prsSel

IDAC_PRSSEL_TypeDef IDAC_Init_TypeDef::prsSel

Peripheral reflex system channel selection.

Only applicable if prsEnable is enabled.

◆ sinkEnable

bool IDAC_Init_TypeDef::sinkEnable

Enable/disable current sink mode.