CMU_HFXOInit_TypeDef Struct Reference
HFXO initialization structure.
#include <em_cmu.h>
Data Fields | |
uint8_t | boost |
HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%. | |
uint8_t | timeout |
Startup delay. | |
bool | glitchDetector |
Enable/disable glitch detector. | |
CMU_OscMode_TypeDef | mode |
Oscillator mode. | |
HFXO initialization structure.
Initialization values should be obtained from a configuration tool, app note, or xtal data sheet.
Field Documentation
◆ boost
uint8_t CMU_HFXOInit_TypeDef::boost |
HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%.
◆ timeout
uint8_t CMU_HFXOInit_TypeDef::timeout |
Startup delay.
◆ glitchDetector
bool CMU_HFXOInit_TypeDef::glitchDetector |
Enable/disable glitch detector.
◆ mode
CMU_OscMode_TypeDef CMU_HFXOInit_TypeDef::mode |
Oscillator mode.