USART_PrsTriggerInit_TypeDef Struct Reference
USART PRS trigger enable.
#include <em_usart.h>
Data Fields | |
bool | autoTxTriggerEnable |
Enable AUTOTX. | |
bool | rxTriggerEnable |
Trigger receive via PRS channel. | |
bool | txTriggerEnable |
Trigger transmit via PRS channel. | |
USART_PRS_Channel_t | prsTriggerChannel |
PRS channel to be used to trigger auto transmission. | |
USART PRS trigger enable.
Field Documentation
◆ autoTxTriggerEnable
bool USART_PrsTriggerInit_TypeDef::autoTxTriggerEnable |
Enable AUTOTX.
◆ rxTriggerEnable
bool USART_PrsTriggerInit_TypeDef::rxTriggerEnable |
Trigger receive via PRS channel.
◆ txTriggerEnable
bool USART_PrsTriggerInit_TypeDef::txTriggerEnable |
Trigger transmit via PRS channel.
◆ prsTriggerChannel
USART_PRS_Channel_t USART_PrsTriggerInit_TypeDef::prsTriggerChannel |
PRS channel to be used to trigger auto transmission.