TIMER_TypeDef Struct ReferenceDevices > TIMER
TIMER Register Declaration
Definition at line 49
of file efm32jg12b_timer.h
.
#include <
efm32jg12b_timer.h
>
Data Fields | |
TIMER_CC_TypeDef | CC [4] |
__IOM uint32_t | CMD |
__IOM uint32_t | CNT |
__IOM uint32_t | CTRL |
__IOM uint32_t | DTCTRL |
__IM uint32_t | DTFAULT |
__IOM uint32_t | DTFAULTC |
__IOM uint32_t | DTFC |
__IOM uint32_t | DTLOCK |
__IOM uint32_t | DTOGEN |
__IOM uint32_t | DTTIME |
__IOM uint32_t | IEN |
__IM uint32_t | IF |
__IOM uint32_t | IFC |
__IOM uint32_t | IFS |
__IOM uint32_t | LOCK |
uint32_t | RESERVED0 [1] |
uint32_t | RESERVED1 [1] |
uint32_t | RESERVED2 [8] |
__IOM uint32_t | ROUTELOC0 |
__IOM uint32_t | ROUTELOC2 |
__IOM uint32_t | ROUTEPEN |
__IM uint32_t | STATUS |
__IOM uint32_t | TOP |
__IOM uint32_t | TOPB |
Field Documentation
TIMER_CC_TypeDef TIMER_TypeDef::CC[4] |
Compare/Capture Channel
Definition at line 68
of file efm32jg12b_timer.h
.
Referenced by TIMER_CaptureGet(), TIMER_CompareBufSet(), TIMER_CompareSet(), TIMER_InitCC(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::CMD |
Command Register
Definition at line 51
of file efm32jg12b_timer.h
.
Referenced by TIMER_Enable(), TIMER_Init(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::CNT |
Counter Value Register
Definition at line 59
of file efm32jg12b_timer.h
.
Referenced by TIMER_CounterGet(), TIMER_CounterSet(), TIMER_Init(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::CTRL |
Control Register
Definition at line 50
of file efm32jg12b_timer.h
.
Referenced by TIMER_Init(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::DTCTRL |
DTI Control Register
Definition at line 70
of file efm32jg12b_timer.h
.
Referenced by TIMER_EnableDTI(), TIMER_InitDTI(), and TIMER_Reset().
__IM uint32_t TIMER_TypeDef::DTFAULT |
DTI Fault Register
Definition at line 74
of file efm32jg12b_timer.h
.
Referenced by TIMER_GetDTIFault().
__IOM uint32_t TIMER_TypeDef::DTFAULTC |
DTI Fault Clear Register
Definition at line 75
of file efm32jg12b_timer.h
.
Referenced by TIMER_ClearDTIFault(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::DTFC |
DTI Fault Configuration Register
Definition at line 72
of file efm32jg12b_timer.h
.
Referenced by TIMER_InitDTI(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::DTLOCK |
DTI Configuration Lock Register
Definition at line 76
of file efm32jg12b_timer.h
.
Referenced by TIMER_Lock(), TIMER_Reset(), and TIMER_Unlock().
__IOM uint32_t TIMER_TypeDef::DTOGEN |
DTI Output Generation Enable Register
Definition at line 73
of file efm32jg12b_timer.h
.
Referenced by TIMER_InitDTI(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::DTTIME |
DTI Time Control Register
Definition at line 71
of file efm32jg12b_timer.h
.
Referenced by TIMER_InitDTI(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::IEN |
Interrupt Enable Register
Definition at line 56
of file efm32jg12b_timer.h
.
Referenced by TIMER_IntDisable(), TIMER_IntEnable(), TIMER_IntGetEnabled(), and TIMER_Reset().
__IM uint32_t TIMER_TypeDef::IF |
Interrupt Flag Register
Definition at line 53
of file efm32jg12b_timer.h
.
Referenced by TIMER_IntGet(), and TIMER_IntGetEnabled().
__IOM uint32_t TIMER_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line 55
of file efm32jg12b_timer.h
.
Referenced by TIMER_IntClear(), and TIMER_Reset().
__IOM uint32_t TIMER_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line 54
of file efm32jg12b_timer.h
.
Referenced by TIMER_IntSet().
__IOM uint32_t TIMER_TypeDef::LOCK |
TIMER Configuration Lock Register
Definition at line 61
of file efm32jg12b_timer.h
.
uint32_t TIMER_TypeDef::RESERVED0[1] |
Reserved for future use
Definition at line 60
of file efm32jg12b_timer.h
.
uint32_t TIMER_TypeDef::RESERVED1[1] |
Reserved for future use
Definition at line 64
of file efm32jg12b_timer.h
.
uint32_t TIMER_TypeDef::RESERVED2[8] |
Reserved registers
Definition at line 67
of file efm32jg12b_timer.h
.
__IOM uint32_t TIMER_TypeDef::ROUTELOC0 |
I/O Routing Location Register
Definition at line 63
of file efm32jg12b_timer.h
.
Referenced by BOARD_init().
__IOM uint32_t TIMER_TypeDef::ROUTELOC2 |
I/O Routing Location Register
Definition at line 65
of file efm32jg12b_timer.h
.
__IOM uint32_t TIMER_TypeDef::ROUTEPEN |
I/O Routing Pin Enable Register
Definition at line 62
of file efm32jg12b_timer.h
.
Referenced by BOARD_init(), and BOARD_rgbledSetRawColor().
__IM uint32_t TIMER_TypeDef::STATUS |
Status Register
Definition at line 52
of file efm32jg12b_timer.h
.
__IOM uint32_t TIMER_TypeDef::TOP |
Counter Top Value Register
Definition at line 57
of file efm32jg12b_timer.h
.
Referenced by TIMER_Reset(), TIMER_TopGet(), and TIMER_TopSet().
__IOM uint32_t TIMER_TypeDef::TOPB |
Counter Top Value Buffer Register
Definition at line 58
of file efm32jg12b_timer.h
.
Referenced by TIMER_Reset(), and TIMER_TopBufSet().
The documentation for this struct was generated from the following file:
- C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32JG12B/Include/
efm32jg12b_timer.h