WDOG_TypeDef Struct ReferenceDevices > WDOG
WDOG Register Declaration
Definition at line
49
of file
efm32jg12b_wdog.h
.
#include <
efm32jg12b_wdog.h
>
Data Fields |
|
__IOM uint32_t | CMD |
__IOM uint32_t | CTRL |
__IOM uint32_t | IEN |
__IM uint32_t | IF |
__IOM uint32_t | IFC |
__IOM uint32_t | IFS |
WDOG_PCH_TypeDef | PCH [2] |
uint32_t | RESERVED0 [2] |
__IM uint32_t | SYNCBUSY |
Field Documentation
__IOM uint32_t WDOG_TypeDef::CMD |
__IOM uint32_t WDOG_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efm32jg12b_wdog.h
.
Referenced by WDOGn_Enable() , WDOGn_Feed() , WDOGn_Init() , and WDOGn_Lock() .
__IOM uint32_t WDOG_TypeDef::IEN |
Interrupt Enable Register
Definition at line
61
of file
efm32jg12b_wdog.h
.
Referenced by WDOGn_IntDisable() , WDOGn_IntEnable() , and WDOGn_IntGetEnabled() .
__IM uint32_t WDOG_TypeDef::IF |
Watchdog Interrupt Flags
Definition at line
58
of file
efm32jg12b_wdog.h
.
Referenced by WDOGn_IntGet() , and WDOGn_IntGetEnabled() .
__IOM uint32_t WDOG_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
60
of file
efm32jg12b_wdog.h
.
Referenced by WDOGn_IntClear() .
__IOM uint32_t WDOG_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
59
of file
efm32jg12b_wdog.h
.
Referenced by WDOGn_IntSet() .
WDOG_PCH_TypeDef WDOG_TypeDef::PCH[2] |
PCH
Definition at line
55
of file
efm32jg12b_wdog.h
.
uint32_t WDOG_TypeDef::RESERVED0[2] |
Reserved for future use
Definition at line
57
of file
efm32jg12b_wdog.h
.
__IM uint32_t WDOG_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
53
of file
efm32jg12b_wdog.h
.
Referenced by WDOGn_Enable() , WDOGn_Feed() , WDOGn_Init() , and WDOGn_Lock() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32JG12B/Include/
efm32jg12b_wdog.h