VddCheckKit Drivers
Functions |
|
| void | VDDCHECK_Disable (void) |
|
VCMP deinitialization routine.
|
|
| void | VDDCHECK_Init (void) |
|
VCMP initialization routine.
|
|
| bool | VDDCHECK_LowVoltage (float vdd) |
|
Check if voltage is higher than indicated.
|
|
Function Documentation
| bool VDDCHECK_LowVoltage | ( | float |
vdd
|
) |
Check if voltage is higher than indicated.
- Parameters
-
vddThe voltage level to compare against.
- Returns
- Returns true if voltage is lower, false otherwise
Definition at line
54
of file
vddcheck.c
.
References VCMP_Init_TypeDef::enable , VCMP_Init_TypeDef::lowPowerRef , VCMP_Init_TypeDef::triggerLevel , VCMP_Init() , VCMP_INIT_DEFAULT , VCMP_Ready() , VCMP_VDDHigher() , VCMP_VoltageToLevel() , vcmpWarmTime128Cycles , and VCMP_Init_TypeDef::warmup .