TOUCH_Config_TypeDef Struct ReferenceKit Drivers > Touch
Touch configuration structure
Definition at line
54
of file
touch.h
.
#include <
touch.h
>
Data Fields |
|
| uint32_t | frequency |
| uint8_t | ignore |
| ADC_OvsRateSel_TypeDef | oversampling |
Field Documentation
| uint32_t TOUCH_Config_TypeDef::frequency |
ADC frequency, min 32kHz, max 13MHz, typical 500kHz
Definition at line
55
of file
touch.h
.
Referenced by TOUCH_Init() .
| uint8_t TOUCH_Config_TypeDef::ignore |
Ignore move if it has not at least defined pixels
Definition at line
56
of file
touch.h
.
Referenced by TOUCH_Init() .
| ADC_OvsRateSel_TypeDef TOUCH_Config_TypeDef::oversampling |
ADC oversampling used during touch reading
Definition at line
57
of file
touch.h
.
Referenced by TOUCH_Init() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/hardware/kit/common/drivers/
touch.h