USBXpress Callback Status FlagsPlatform Middleware > USBXpress
Detailed Description
These constant values are returned by USBX_getCallbackSource() . The return value is a mask and may contain the logical OR of any combination of status flags. Each flag maps to a call-back event.
Macros |
|
| #define | USBX_DEV_CLOSE 0x00000020 |
|
Device Instance Closed on host side.
|
|
| #define | USBX_DEV_CONFIGURED 0x00000040 |
|
Device has entered configured state.
|
|
| #define | USBX_DEV_OPEN 0x00000010 |
|
Device Instance Opened on host side.
|
|
| #define | USBX_DEV_SUSPEND 0x00000080 |
|
USB suspend signaling present on bus.
|
|
| #define | USBX_FIFO_PURGE 0x00000008 |
|
Receive and Transmit FIFO's were purged.
|
|
| #define | USBX_RESET 0x00000001 |
|
USB Reset Interrupt has occurred.
|
|
| #define | USBX_RX_COMPLETE 0x00000004 |
|
Receive Complete Interrupt has occurred.
|
|
| #define | USBX_RX_OVERRUN 0x00000100 |
|
Data received with no place to put it.
|
|
| #define | USBX_TX_COMPLETE 0x00000002 |
|
Transmit Complete Interrupt has occurred.
|
|