EMDRV
Detailed Description
energyAware drivers
EMDRV is a set of function specific high performance drivers for EFM32, EZR32 and EFR32 on-chip peripherals. Drivers are typically DMA based and are using all available low-energy features. For most drivers, the API offers both synchronous and asynchronous functions. The APIs are fully reentrant and callback based.
Most drivers are compile-time configurable to allow the highest possible code size optimization for the application. Compile-time configuration is defined in *_config.h files. Templates for the configuration files can be found in emdrv\<driver>\config.
- Note
-
EMDRV APIs use
Ecode_t
to return status.
With the exception of ezradiodrv, EMDRV does not implement RF support. Please refer to stack documentation for more information.
Modules |
|
| DMADRV | |
|
DMADRV Direct Memory Access Driver.
|
|
| EZRADIODRV | |
|
EZR32 EzRadio Peripheral Interface Driver.
|
|
| GPIOINT | |
|
GPIOINT General Purpose Input/Output Interrupt dispatcher.
|
|
| NVM | |
|
(DEPRECATED) NVM Non-volatile Memory Wear-Leveling Driver
|
|
| NVM3 | |
|
NVM3 Non-Volatile Memory Management driver.
|
|
| RTCDRV | |
|
Real-time Clock Driver.
|
|
| SLEEP | |
|
Sleep management driver.
|
|
| SPIDRV | |
|
SPIDRV Serial Peripheral Interface Driver.
|
|
| TEMPDRV | |
|
TEMPDRV Temperature Sensor Driver.
|
|
| UARTDRV | |
|
UARTDRV Universal Asynchronous Receiver/Transmitter Driver.
|
|
| USTIMER | |
|
USTIMER Microsecond Delay Timer Driver.
|
|
Macros |
|
| #define | ECODE_EMDRV_BASE (0xF0000000U) |
|
Base value for all EMDRV errorcodes.
|
|
| #define | ECODE_EMDRV_DMADRV_BASE ( ECODE_EMDRV_BASE | 0x00008000U) |
|
Base value for DMADRV error codes.
|
|
| #define | ECODE_EMDRV_EZRADIODRV_BASE ( ECODE_EMDRV_BASE | 0x00009000U) |
|
Base value for EZRADIODRV error codes.
|
|
| #define | ECODE_EMDRV_NVM3_BASE ( ECODE_EMDRV_BASE | 0x0000E000U) |
|
Base value for NVM3 error codes.
|
|
| #define | ECODE_EMDRV_NVM_BASE ( ECODE_EMDRV_BASE | 0x00003000U) |
|
Base value for NVM error codes.
|
|
| #define | ECODE_EMDRV_RTCDRV_BASE ( ECODE_EMDRV_BASE | 0x00001000U) |
|
Base value for RTCDRV error codes.
|
|
| #define | ECODE_EMDRV_SPIDRV_BASE ( ECODE_EMDRV_BASE | 0x00002000U) |
|
Base value for SPIDRV error codes.
|
|
| #define | ECODE_EMDRV_TEMPDRV_BASE ( ECODE_EMDRV_BASE | 0x0000D000U) |
|
Base value for TEMPDRV error codes.
|
|
| #define | ECODE_EMDRV_UARTDRV_BASE ( ECODE_EMDRV_BASE | 0x00007000U) |
|
Base value for UARTDRV error codes.
|
|
| #define | ECODE_EMDRV_USTIMER_BASE ( ECODE_EMDRV_BASE | 0x00004000U) |
|
Base value for USTIMER error codes.
|
|
| #define | ECODE_OK (0U) |
|
Generic success return value.
|
|
Typedefs |
|
| typedef uint32_t | Ecode_t |
|
Typedef for API function error code return values.
|
|