cal_ref_t Struct Reference
Structure Definition for calref array.
Definition at line
791
of file
si114x_functions.c
.
Data Fields |
|
uint32_t | ledi_65ma |
uint32_t | lirpd_adchi_irled |
uint32_t | sirpd_adchi_irled |
uint32_t | sirpd_adclo_irled |
uint32_t | sirpd_adclo_whled |
uint8_t | ucoef [4] |
uint32_t | vispd_adchi_whled |
uint32_t | vispd_adclo_whled |
Field Documentation
uint32_t cal_ref_t::ledi_65ma |
LED Current Ratio at 65 mA
Definition at line
798
of file
si114x_functions.c
.
uint32_t cal_ref_t::lirpd_adchi_irled |
Large IR PD gain, IR LED, Hi ADC Range
Definition at line
797
of file
si114x_functions.c
.
uint32_t cal_ref_t::sirpd_adchi_irled |
Small IR PD gain, IR LED, Hi ADC Range
Definition at line
792
of file
si114x_functions.c
.
uint32_t cal_ref_t::sirpd_adclo_irled |
Small IR PD gain, IR LED, Lo ADC Range
Definition at line
793
of file
si114x_functions.c
.
uint32_t cal_ref_t::sirpd_adclo_whled |
Small IR PD gain, White LED, Lo ADC Range
Definition at line
794
of file
si114x_functions.c
.
uint8_t cal_ref_t::ucoef[4] |
UV Coefficient Storage
Definition at line
799
of file
si114x_functions.c
.
Referenced by si114x_get_calibration() .
uint32_t cal_ref_t::vispd_adchi_whled |
VIS PD gain, White LED, Lo ADC Range
Definition at line
795
of file
si114x_functions.c
.
uint32_t cal_ref_t::vispd_adclo_whled |
VIS PD gain, White LED, Lo ADC Range
Definition at line
796
of file
si114x_functions.c
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/hardware/kit/common/drivers/
si114x_functions.c